何をお探しですか?
IxANVL Protocol Test Package SDN Bundle, Floating Binary Perpetual License – 924-442-10PBF
The industry standard for automated network protocol validation
スタート価格:
The Keysight IxANVL protocol test package includes a software-defined networking (SDN) bundle and a floating binary license.
Highlights
Save time and money
IxANVL enables vendors to verify device design during the product’s entire life cycle, identifying problems earlier to prevent costly last-minute rework. It emulates large, multi‑node networks that previously were cost-prohibitive, resulting in more efficient tests and quicker product release times.
Increase confidence
IxANVL increases confidence in product quality by enabling extensive and thorough testing performed automatically and without supervision.
IxANVL's test results enable users to:
- Determine where a device's protocol software meets or deviates from the specification.
- Evaluate the device's performance when managing traffic from non-compliant network components.
- Assess the impact of new development on existing code through regression testing.
Validate a broad set of protocols
IxANVL supports a comprehensive list of protocols, including bridging, routing, PPP, TCP / IP, IPv6, IPsec, VPN, MPLS, carrier Ethernet, automotive Ethernet, segment routing, and multicast.
機能の拡張
ご要望、ご質問はございませんか。