What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
ダウンロード方法
- Click the Download button.
- Save the package to a folder on C drive of U8972A Functional Test System with Mac Panel Interface.
- The download will contain 4 executable files, 2 dll files, 3 csv files.
インストール方法
- Download installers
- Install VC++ 2013 Redistributable 12.0.30501.0, run both .exe below as administrator:
- vc2013_redist_x64.exe
- vc2013_redist_x86.exe - Install M902x-1.0.94.1.exe as administrator.
- Install MPxiChassis_Setup-1.7.913.1.exe as administrator.
- Copy the files below from the shared folder to “C:\Program Files (x86)\Keysight\TS-5000 System Software\Bin”
-hwh9018Chassis.dll
-SysConfig.exe - Copy the files below to C:\Program Files (x86)\Keysight\TS-5000 System Software\Config
-Modules-MAC-SIII.csv
-parms-TS8900.csv
-pximodel.cf
Note:
- You must be logged in to Windows with administrative privileges to install the software.
- Note that you must accept the terms of the license agreement to continue.
Installs on: System
OS
- Windows 10
前提知識
The following hardware is required for the software to work, please ensure the
- Hardware requirements: PXIe Chassis-M9019A, PXIe Module-M9022A, PCIe Desktop-M9048B
- Software requirements : Keysight IO Library is 17.2.20818.0 or later