Chassis firmware 1.4.0 contains:

  • For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater.
  • Support M9502-00019 and M9505-00019 fan assemblies.
  • Improve fan algorithm to limit fan speed in high CPU usage applications.

 

Chassis firmware 2.2.0 contains:

  • For use with ESM M9505-00133, M9505-00233 or greater only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
  • Support M9502-00019 and M9505-00019 fan assemblies.
  • Improve fan algorithm to limit fan speed in high CPU usage applications.
  • Add delay feature for PCIe Upstream Connection.

 

ダウンロード方法

  • Click the download button and save the file to your PC

ライセンス

  • Does Not Require a License

Installs on: Instrument

OS

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10

前提知識

  • Version 1.4.0: For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater. 
  • Version 2.2.0: For use with ESM M9505-00133, M9505-00233 or greater only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.

対象測定器

  • M9502A, M9505A