Choose a country or area to see content specific to your location
国の設定をご確認下さい。
日本
ご確認ください
Confirm your country to access relevant pricing, special offers, events, and contact information.
Compact, multichannel vector signal generator capable of signal generation up to 8.5 GHz with 1 GHz of modulation bandwidth per channel.
50+ GHz プローブにより、802.3ck および PCIe®️ 6.0 設計のテストをより高速かつ柔軟に実行できます。
エンジニアが作成したコンテンツと、お役に立つ何千もの膨大なナレッジ ベースを探索します。
キーサイト Learnは、ソリューション、ブログ、イベントなど、関心のあるトピックに関する様々なコンテンツを提供しています。
頻繁にお問い合わせされるサポート関連のお役に立つ情報すばやくアクセス
お持ちの製品をサポートするための追加情報
あらゆるステップでイノベーションを加速させるためのサービスを見る。
Learn about the history of cellular vehicle-to-everything (C-V2X), the latest advancements, and deployment challenges.
Learn:
Lesson 1 - Introduction to C-V2X
Introduces the concept of cellular vehicle-to-everything (C-V2X) and discusses its potential benefits for improving traffic safety and efficiency.
Lesson 2 - The Origin of C-V2X
Discusses the history of C-V2X and how it has evolved from earlier technologies such as dedicated short-range communications (DSRC).
Lesson 3 - The Battle of DSRC and C-V2X
The competition between C-V2X and DSRC as the dominant standard for V2X communication.
Lesson 4 - Status of the C-V2X Standard
The current status of the C-V2X standard and its roadmap for future development.
Lesson 5 - C-V2X Commercial Deployments
The current state of commercial C-V2X deployments and the challenges that still need to be addressed before C-V2X can become widely adopted.
Lesson 6 - OmniAir and C-V2X
Discusses OmniAir Alliance, the organization responsible for developing and promoting the C-V2X standard.
Lesson 7 - National Certifications for Connected Cars
The national certifications that are available for connected cars, including the C-V2X certification program from the Federal Communications Commission (FCC).
Lesson 8 - Introducing C-V2X Devices to Market
The challenges of introducing C-V2X devices to market, such as the need for regulatory approval and the need to develop a market for these devices.
Lesson 9 - Keysight and OmniAir C-V2X Solutions
The C-V2X solutions offered by Keysight, including test equipment and software.
Lesson 10 - C-V2X Deployment Challenges
The challenges that need to be addressed in order to deploy C-V2X on a large scale, such as the need for interoperability between different vendors and the need for infrastructure to support C-V2X communication.
Lesson 11 - C-V2X Testing Solution Demo
Provides a demonstration of Keysight's C-V2X testing solution.
Lesson 12 - The Future of the C-V2X Standard
Discusses the future of the C-V2X standard and its potential impact on the automotive industry.
カタログ
Automotive Solutions
Introduction to Cellular V2X: Vehicle to Everything Communications.
白書
The Challenges of 5G C-V2X Testing
This technology will also dramatically reduce highway travel time and fuel consumption.
Shaping the Future of Smart Mobility with V2X
Wireless communications are essential for the safe and efficient operation of autonomous vehicles and connected cars in the 5G era.
How to Validate C-V2X Device Performance
Verify RF, protocol, and functional performance of Uu and PC5 interfaces
何をお探しですか?