何をお探しですか?
Pulsed-RF Measurements on Your VNA
Add pulsed-RF measurement capabilities to your P50xx Streamline vector network analyzer
Highlights
Built-in pulse modulators transform the P50xx Streamline VNA into a complete pulsed-RF measurement solution, eliminating the need for external test sets and pulse generators. The pulsed-RF measurement software lets you control external pulse generators and modulators or synchronize to external master pulses.
- Control internal and external pulse modulators with the P50xx’ internal pulse generators
- Gain accuracy with an integrated pulse application using the wideband-detection method
- Easily set up point-in-pulse measurements and pulse-profile measurements
The S97024x pulse application provides an easy way to set up point-in-pulse measurements with pulse widths as narrow as 50 us and pulse-profile measurements with 1 us minimum timing resolution. The S97025x pulse application, an enhanced version of S97024x, sets up point-in-pulse measurements with pulse widths as narrow as 1 us and pulse-profile measurements with 40 ns minimum timing resolution.
Y1731A I/O Adapter Module is recommended to access pulse signals with SMB connectors if using external master pulses or external pulse modulators.
Find the Model That's Right for You
Featured Resources
Want help or have questions?