何をお探しですか?
関連キーワード
No product matches found - System Exception
検索結果
IxNetwork, Perpetual Routing, Switching and Carrier Ethernet Package for AresONE - 930-2202
L2-3 network infrastructure performance testing that scales to business needs
スタート価格:
IxNetwork Routing, Switching, and Carrier Ethernet package for AresONE; includes Routing, Switching, and Carrier Ethernet Protocols; requires 930-2201 IxNetwork Basic package for AresONE.
Highlights
- Save capital expenditure in testing — emulate a very large number of routers/switches without using real devices
- Reduce test time — use visual topology-based protocol configuration and comprehensive analytics with drill-down and learned information
- Identify problems in the lab before deployment in the field — realistically mimic realworld conditions with granular traffic generators and stateful AppLibrary
- Understand performance and scaling bottlenecks — rely on unparalleled density, scale, and performance to stress and take down the most powerful networking devices
- Ease of deployment and access — available either as a Windows application or a web-based application that is running on Linux
機能の拡張
ご要望、ご質問はございませんか。