HIGHLIGHTS

Application

  • Connect multiple instruments to multiple points for automated test applications

Functionality

  • Ultra high-density, 4x64 2-wire matrix
  • 100Vrms
  • 0.5A switch/carry current
  • 10W max power

Performance characteristics

  • High-speed reed relays

The M9121A is a 4x64 full crosspoint switch matrix offering high-density, high-speed signal switching in a single PXI module. The 2-wire matrix allows multiple channels to be connected in a single instance. Any row can be connected to any column, making it ideal for routing instrument signals to the device under test. This 2-wire switch matrix provides the high-speed, long-life reed relays to support signal switching up 100Vrms with 10W maximum power. The 4-wide bus is ideal to route signals between test instruments and the device under test. Choose from the durable connector block or standard cable connections.

Software drivers support most common programming environments such as Visual Studio®, C, C++, C#, Visual Basic, MATLAB® and LabVIEW™. The high-quality switches with durable connections ensure trustworthy measurements, and, with the high-speed reed relays, product throughput increases. Installation and configuration are fast and easy with the Keysight Connection Expert and soft front panels.

Visual Studio is a registered trademark of Microsoft Corporation in the United States and/or other countries.
MATLAB is a U.S. registered trademark of The Math Works, Inc.
LabVIEW is a registered trademark of National Instruments.

主要技术指标

频率范围
DC to 26.5 GHz
Inputs/Outputs
0 - 50 Volts
51 - 125 Volts
模块类型
Matrix
Number of channels
2
Switch Configuration
SPDT
Switch Type
RF Coaxial Switch
频率范围
Inputs/Outputs
模块类型
Number of channels
Switch Configuration
Switch Type
DC to 26.5 GHz
0 - 50 Volts
51 - 125 Volts
Matrix
2
SPDT
RF Coaxial Switch
查看更多

Standard Configurations

PXI High Density Matrix Switch

Interested in a M9121A?

Featured Resources

Want help or have questions?

Macedonia, The Former Yugoslav Republic of