What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
CyPerf Network Test – 938-1060
Experience a scalable network test solution for zero-trust architecture in distributed cloud environments
Starting from
Perform side-by-side comparisons to determine the most cost-effective cloud infrastructure and security controls. The Trade Agreement Act (TAA)-compliant Keysight CyPerf bundle includes one license x 400 Gbps and 40 agents with a one-year subscription and a floating worldwide license.
Highlights
- Test the functionality and performance of zero trust network access policies with authenticated and unauthenticated application traffic and security attacks.
- Validate cloud, secure access service edge, and software-defined wide area network migration in half the time with more fidelity by replicating distributed deployment environments with realistic workloads.
- Emulate thousands of secure sockets layer virtual private network (VPN) tunnels to test the scale, performance, and robustness of VPN gateways.
- Validate the control plane performance and scalability of internet protocol security (IPsec) gateways and the application performance and security efficacy of IPsec VPN-enabled network security solutions, including the elastic scalability of cloud infrastructures and security architectures with dynamic auto-scaling test agents.
- Access key performance indicators easily — application throughput, maximum concurrency (connections / users), application latency, and quality of experience metrics such as mean opinion score for media traffic, transport layer security performance, and threat detection efficacy.
- Accelerate your continuous integration / development pipeline with the Keysight CyPerf representational state transfer application programming interface and terraform orchestration.
Extend the Capabilities of Your Product
Want help or have questions?