DC power analyzer N6705C

Gain insights in minutes — with no programming required — for DC bias testing in R&D

The Keysight N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring direct current (DC) voltage and current into a device under test (DUT). The N6705C DC power analyzer is a highly integrated instrument that combines up to four advanced DC power supplies or electronic loads plus a digital multimeter (DMM), oscilloscope, arbitrary waveform generator (AWG), and datalogger. With an easy-to-use interface, the instrument’s sourcing and measuring functions are accessible from the front panel.

Find the Model that's Right for You

Already own one of these products? Visit Technical Support

Validate and Extend Battery Life

Learn how to validate and extend battery life by performing battery profiling, emulation, rundown, and cycle testing with the below step-by-step demos. The demos showcase the N6705C DC power analyzer, N6781A SMU module, and BV9211B PathWave BenchVue battery test and emulation software.

Battery Profiling

Battery Emulation

Battery Run Down

Battery Cycling

Quickly Verify DC-DC Converter Performance

This application note explains how to easily implement DC to DC converter testing using a Keysight N6705C DC Power Analyzer and a Keysight MSOX2/3/4000 Series oscilloscope. These tests include how to verify or characterize the performance of the DC-DC converter in terms of efficiency, load and line regulation, power supply rejection ratio (PSRR) analysis, ripple, and turn-on time.

Testing a DC-DC Converter with DC Power Analyzers

Featured Resources for the DC Power Analyzer

Want help or have questions?

Worldwide