Enhance AC power measurements with touch-driven dynamic views

The Keysight IntegraVision power analyzer combines accurate power measurements and touch-driven oscilloscope visualization. Within a single instrument, it delivers the dynamic views you need to see, measure, and prove the performance of your design.

  • Measure voltage, current, and power on 4 channels: DC, 1-phase AC, or 3-phase AC
  • Make more accurate power measurements: 0.05% at 50/60 Hz
  • Measure current directly: internal shunts to 50 Arms, or with external probes or transducers
  • Address multiple test scenarios with isolated inputs

How to Measure Inrush Current with an AC Power Analyzer

The Keysight power analyzer series are high-performance instruments that measure power parameters in single-phase and three-phase systems. Offering a range of features and benefits:

  • High-resolution touchscreen display that shows up to four simultaneous measurements and waveforms
  • Flexible and intuitive user interface allows users to customize the display and configure the measurement settings
  • Fast and accurate sampling rate of up to 5 M sample/second and a bandwidth of up to 2 MHz
  • Comprehensive measurement functions, including voltage, current, power, frequency, and more
  • A data logging and analysis software that enables users to record, view, and export measurement data and waveforms

Find the Model That's Right for You

Increase power conversion efficiency

Greater power conversion efficiency reduces costs. Learn how to use Keysight power meter analyzers to accurately and easily measure power conversion efficiency.

Application Note: Learn to Use a Power Analyzer to Measure Power Conversion Efficiency
Application Note: Use a Power Analyzer to Simplify Inrush Current Characterization

Characterizing Inrush Currents to Ensure Properly Sized Fuses

See how Keysight's PA2200 power meter analyzers simplify inrush current characterization to ensure fuses are property sized for inrush currents to avoid issues of blown fuses.

Featured Resources for the AC Power Analyzers

Frequently Asked Questions About AC Power Analyzers

Want help or have questions?

Worldwide