Keysight N9030B-550
2 Hz to 50 GHz
JPY 15,059,101
定価 JPY 43,026,003
Keysight Used
Keysight N9030B-550 JPY 15,059,101
スタート価格
JPY 15,059,101 65% OFF
550 | Frequency Range, 2 Hz to 50 GHz | Installed |
B25 | ANALYSIS BANDWIDTH, 25 MHZ (STANDARD) | Installed |
B2X | Analysis bandwidth, 255 MHz | Installed |
B40 | Analysis bandwidth, 40 MHz | Installed |
B5X | Analysis bandwidth, 510 MHz | Installed |
DP2 | Installed | |
DP4 | Installed | |
EP0 | Enhanced phase noise, DDS LO | Installed |
EXM | External mixing | Installed |
FS1 | Installed | |
FS2 | Installed | |
LFE | Installed | |
LNP | LOW NOISE PATH | Installed |
MPB | Microwave preselector bypass | Installed |
MTU | Installed | |
N9060EM1E | Installed | |
NF2 | Installed | |
NUL | Installed | |
PC6S | Installed | |
PFR | Installed | |
RTL | Installed | |
W10 | Installed |
本モデルのカスタマイズバージョンをご希望の場合は、カスタム見積もりカスタム見積もりをご請求ください
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | JPY 1,154,220 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | JPY 2,308,440 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | JPY 3,462,660 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | JPY 5,771,100 |
Benchmark Performance in Signal Analysis
PXA signal analyzers are ideally suited for high-performance research and development (R&D) applications in aerospace/defense and commercial wireless communications. The PXA analyzes signals over wider bandwidths, reduces measurement uncertainty, and reveals previously hidden signals with noise floor extension (NFE). Unravel complex signals through the PXA’s broad set of measurement applications and demodulation capabilities.
- Analyze more with a wide frequency with up to 510 MHz analysis bandwidth
- See small signals in the presence of large ones with up to 75 dB of spurious-free dynamic range (SFDR)
- Extend the frequency up to 110 GHz with Keysight smart mixers
- Record, analyze, and simulate real-world scenarios with gap-free streaming up to 255 MHz
- Capture transient or intermittent signals with optional real-time spectrum analysis capabilities
- Meet stringent data security requirements with a removable solid-state drive and other optional features
Specifications
- DANL @1 GHz: -174 dBm
- Maximum Analysis Bandwidth: 510 MHz
- Maximum Real-Time Bandwidth: 510 MHz
- Phase Noise @1 GHz (10 kHz offset): -136 dBc/Hz
- Type: Benchtop
アクセサリは、写真にあるアイテムのみが付属されます。
その他のアクセサリで掲載されていない、および特典に含まれていない場合には、「認定中古品」または「プレミアム再生品」の購入時に、追加で購入することができます。ご希望のアクセサリまたはサポートをコメント欄にご記入ください。
別売りまたは購入後のご注文については、お近くの「Keysightオフィス」または「Keysightパートナー」または「オンラインストア」(お住まいの国/地域にある場合)までお問い合わせください。