Keysight N9020A-526
10 Hz to 26.5 GHz
JPY 5,373,365
定価 JPY 21,493,460
Keysight Used
Keysight N9020A-526 JPY 5,373,365
スタート価格
JPY 5,373,365 75% OFF
526 | FREQUENCY RANGE, 10 HZ TO 26.5 GHZ | Installed |
B25 | ANALYSIS BANDWIDTH, 25 MHZ (STANDARD) | Installed |
B40 | ANALYSIS BANDWIDTH, 40 MHZ | Installed |
BBA | I/Q BASEBAND INPUTS, ANALOG | Installed |
CR3 | CONNECTOR, WIDEBAND IF OUTPUT | Installed |
CRP | CONNECTOR,PROGRAMMABLE REAR IF OUTPUT | Installed |
DP2 | DIGITAL PROCESSOR, 2 GB CAPTURE MEMORY | Installed |
DRD | Installed | |
EA3 | ELECTRONIC ATTENUATOR, 3.6 GHZ | Installed |
EDP | ENHANCED DISPLAY PACKAGE LICENSE | Installed |
EMC | BASIC EMC FUNCTIONALITY LICENSE | Installed |
ESC | EXTERNAL SOURCE CONTROL LICENSE | Installed |
FP2 | FAST POWER, UP TO 40 MHZ BANDWIDTH | Installed |
FS1 | FAST SWEEP CAPABILITY IMPROVEMENTS | Installed |
MPB | MICROWAVE PRESELECTOR BYPASS | Installed |
P26 | PREAMPLIFIER, 26.5 GHZ | Installed |
PC4 | Installed | |
PFR | PRECISION FREQUENCY REFERENCE | Installed |
RTL | Installed | |
S40 | BASEBAND BANDWIDTH, 40 MHZ/CHANNEL | Installed |
SSD | ADDITIONAL REMOVABLE SOLID STATE DRIVE, W7X | Installed |
W7X | OPERATING SYSTEM, WINDOWS EMBEDDED STANDARD 7 | Installed |
YAS | Y-AXIS OUPTUT | Installed |
本モデルのカスタマイズバージョンをご希望の場合は、カスタム見積もりカスタム見積もりをご請求ください
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
Accelerate Development of Wireless Devices and Adapt to Evolving Test Requirements
Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.
- Shorten test times with rapid local measurements, display updates, marker peak searches, and fast sweep
- Simplify testing with fast one-button measurements from PathWave X-Series measurement apps: LTE, WLAN, MSR, and more
- Capture elusive or transient signals with full-band real-time spectrum analysis
- Perform deeper troubleshooting with the PathWave 89600 VSA software
アクセサリは、写真にあるアイテムのみが付属されます。
その他のアクセサリで掲載されていない、および特典に含まれていない場合には、「認定中古品」または「プレミアム再生品」の購入時に、追加で購入することができます。ご希望のアクセサリまたはサポートをコメント欄にご記入ください。
別売りまたは購入後のご注文については、お近くの「Keysightオフィス」または「Keysightパートナー」または「オンラインストア」(お住まいの国/地域にある場合)までお問い合わせください。