Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2513087

Keysight N6705C

DC Power Analyzer Mainframe / Modular / 600W / 4 Slots

ID: U08-2513087
Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
Actual instrument

Keysight N6705C

DC Power Analyzer Mainframe / Modular / 600W / 4 Slots

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 35%

USD 8,999.25

List Price USD 13,845.00

Excl. taxes.
Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Israel within 1 week.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight Used

Keysight  N6705C USD 8,999.25

From

USD 8,999.25 Save 35%

License key for add. option 056 will be provided via email.


056CONTROL AND ANALYSIS SOFTWARE, FIXED PERPETUAL LICENSEInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 420.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 840.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 1,260.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 2,100.00


  • 4-slot mainframe holds up to 600 W of total power and up to 4 modules. More than 30 DC power modules to choose from (modules ordered separately)
  • Ammeter accuracy: Up to 0.025% + 8 nA; up to 18 bits
  • Arbitrary waveform generator function: Bandwidth up to 100 kHz, output power up to 500 W
  • Data logger function: Measurement interval from 20 µs to 60 seconds, with a maximum of 500 M readings per second
  • Scope function: Digitizes voltage and current up to 200 kHz, 512 kpts; up to 18 bits
  • Voltmeter accuracy: Up to 0.025% + 50 µV; up to 18 bits

Save Test Time

The Keysight N6705C DC power analyzer gives you productivity gains for sourcing and measuring DC voltage and current into the device under test (DUT). The N6705C DC power analyzer has the capabilities of up to four advanced power supplies — a digital multimeter (DMM), scope, arb, and data logger.

The N6705C DC power analyzer eliminates the need to develop and debug programs to control a collection of instruments — all functions and measurements are located on the front panel. Get even greater control and analysis functions by incorporating Keysight PathWave BenchVue BV9200 control and analysis software.

The BV9200 PathWave BenchVue control and analysis software has an updated user interface, new advanced data analysis features, and automation capability. When automated bench setups are necessary, the N6705C is fully programmable over GPIB, USB, LAN, and is LXI compliant.

The N6705C DC power analyzer offers custom configurations to meet your power sourcing and analysis requirements. It has a four-slot mainframe that accepts up to four DC power modules and up to 600 W total DC output power (order modules separately).

Features:

  • Easy to use R&D tool for sourcing and measuring DC voltage and current into the DUT
  • Integrates capabilities of up to 4 Power Supplies, DMM, Scope, Arb and Data Logger
  • Access all capabilities without programming; either use the front panel controls or the 14585A Control and Analysis Software
  • Intuitive, dedicated physical controls for common functions
  • Large color graphics display for easy viewing of complex data
  • Connections and controls color-coded to the display for fast and error-free setup
  • Programmable via standard GPIB, LAN and USB; LXI Compliant


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N6705C Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Select another instrument to compare
Select another instrument to compare

Other Listings

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Select another instrument to compare
Select another instrument to compare

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more