
Used Keysight N6792A, 200W, 1U Electronic Load Module
Compact, speedy, and versatile modular power supply
- 100W and 200W modules are available in the Keysight N6790 series, each with a height of 1U
- Four advanced operating settings: CV, CC, CR, CP
- Precise measurement process and synchronized digitization means users obtain accurate understanding of their power supply analysis with ease
- Boasts high-power, arbitrary waveform generation which means users can reproduce advanced load environments
Used N6792A Offers
Select up to 3 instruments to compare

Highlights
- Voltage: wide range up to 60 V
- Sink current: select from up to 20 A or 40 A
- User operating settings: constant voltage, constant current, constant resistance, and constant power
- 100 W sinking power with single module or 200 W sinking power with double-width module
- Built-in random waveform generator
- Single wide 100 W modules means four can be configured in one mainframe
- Voltage and current are speedily and simultaneously digitized
- Includes power and load units in one mainframe
Featured Resources
Learn how to get the most out of your equipment

Keysight N6792A: 200W, 1U height, electronic load module for the N6700 series modular mainframe.
- Contains double-wide slot which means two modules fit in one mainframe
- 200 W power dissipation per module
- Voltage is up to 60 V and current is up to 20 A
- Four operating settings: constant voltage, constant current, constant resistance, and constant power
- Built-in random waveform generator
- Voltage and current are speedily and simultaneously digitized
- High-level instruction processing speed and change of current per unit of time
- Supported interfaces: USB, LAN and DPIB
- Interface similar to N6700C for simplified use
This Keysight N6792A product provides a 1U modular electronic load module for mainframes of the N6700C. It is able to dissipate up to 200 W of power for a single channel. Users can set one or two modules per mainframe.
Add flexibility with the smaller N6791A electronic load module for the N6700 series modular mainframe
- Contains single wide slot which means four modules fit in one mainframe
- 100 W power dissipation per module
- Voltage is up to 60 V and current is up to 20 A
- Four operating settings: constant voltage, constant current, constant resistance, and constant power
- Built-in random waveform generator
- Voltage and current are speedily and simultaneously digitized
- High-level instruction processing speed and change of current per unit of time
- Supported interfaces: USB, LAN and DPIB
- Interface similar to N6700C for simplified use
This Keysight N6791A product provides a 1U modular electronic load module for mainframes of the N6700C. It is able to dissipate up to 100 W of power for a single channel. Users can set one to four modules per mainframe.

FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Enjoy Immediate Availability and Fast Shipping With Premium Used Now
Related Models
Select up to 3 instruments to compare

Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences