Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2515416

Keysight N9917A

FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz

ID: U08-2515416
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Actual instrument

Keysight N9917A

FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 70%

EUR 35,698.56

List Price EUR 118,995.20

Excl. taxes.
Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to France within 1 week.
Request Quote

Keysight N9917A FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Keysight Used
Keysight N9917A
FieldFox Handheld Microwave Analyzer / 30 kHz to 18 GHz
Configuration: 010, 030, 112, 208, 209, 210, 211, 212, 215, 233, 235, 236, 238, 302, 307, 308, 309, 310, 312, 330, 350, 351, 355, 356, 370, 377
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Not available in your region

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight Used

Keysight  N9917A EUR 35,698.56

From

EUR 35,698.56 Save 70%

License keys for options: 010, 030, 112, 208, 209, 210, 211, 212, 215, 233, 235, 236, 238, 302, 307, 308, 309, 310, 312, 330, 350, 351, 355, 356, 370 and 377 will be provided via email.


010Vector network analyzer time domain Installed
030Remote control capability Installed
112QuickCal Installed
208USB power sensor measurements versus frequency Installed
209Extended range transmission analysis (ERTA) Installed
210Vector network analyzer transmission/reflection Installed
211Vector network analyzer full 2-port S-parameters Installed
2121-port mixed-mode S-parameters Installed
215TDR cable measurements Installed
233Spectrum analyzer Installed
235Pre-amplifier Installed
236Interference analyzer and spectrogram Installed
238Spectrum analyzer time gating Installed
302USB power sensor support Installed
307GPS receiver Installed
308Vector voltmeter Installed
309DC bias variable-voltage source Installed
310Built-in power meter Installed
312CHANNEL SCANNERInstalled
330Pulse measurements Installed
350REAL-TIME SPECTRUM ANALYZER (RTSA)Installed
351I/Q ANALYZERInstalled
355Analog demodulation Installed
356NOISE FIGURE MEASUREMENTSInstalled
370OVER THE AIR LTE FDD MEASUREMENTSInstalled
377OVER THE AIR 5G TF MEASUREMENTSInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
EUR 1,888.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
EUR 1,296.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
EUR 2,592.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
EUR 3,888.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
EUR 6,480.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Never Sacrifice Capability or Portability

Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between.

  • 30 kHz to 18 GHz frequency range
  • Carry the world’s most integrated handheld analyzer: standard model includes cable and antenna analyzer
  • Expand capabilities with optional VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more
  • Save time by measuring DTF and TDR in the same sweep
  • Simultaneously measure all four S-parameters
  • Make accurate spectrum analyzer measurements (± 0.5 dB) without needing warm-up
  • Calibrate simply with QuickCal
  • Lightest all-in-one analyzer at only 6.6 lb. (3.0 kg)


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N9917A Handhelds
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Make the Most of Your Equipment

See all

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more

Leader in T&M

Empowering Innovators
for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more

Customization

Add Hardware.
Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more

Meters + Handhelds Quick-Facts

What is a FieldFox Handheld Analyzer?

The Keysight FieldFox Handheld Analyzer is a handheld radiofrequency and microwave monitor with a frequency range between 3 kHz and 300 GHz. It is among the most integrated handheld portable analyzers on the market and is built to work in the toughest working environment. It can measure the most important and essential electrical parameters that are of profound importance in today's power grids, such as voltage, current, frequency, and power quality. FieldFox is easy to use and does not require extensive training for the user.

The unit is equipped with 30 different measurement functions and utilities. Some measurement functions included are Spectrum Analyzer, Real-Time Spectrum Analyzer, Vector Network Analyzer, Cable and Antenna Analyzer, and Extended Range Transmission Analysis.

For more information on the features of the FieldFox Handheld Analyzer, click here to Get To Know FieldFox.

What is radio frequency?

An alternating electrical current or a magnetic, electric, or electromagnetic field or mechanical system's oscillation rate that lies around 20 kHz to around 300 GHz is known as radiofrequency. Frequencies immediately below RF are audio frequency (AF) ranging from 20 Hz to 20 kHz Radio frequency covers all the way upto the range of extremely high frequency.

This definition refers to the electromagnetic waves themselves, which carry the radio data signals being part of today's most important technologies. Radio frequencies are also called "radiotelephone frequencies" when used as a radio telephony system.

What frequency range does a Fieldfox have?

FieldFox Handheld Analyzers operate from 3 kHz to 300 GHz. This range is wide enough to allow complete testing of most power grids and high voltage equipment. It is also used to analyze microwave components such as filters, couplers and other devices.

Fieldfox vs. Oscilloscope – What's the difference?

Oscilloscopes are used to measure voltage waves, while FieldFox Handheld Analyzers can perform most electrical measurements and can enhance the capabilities of analyzers. Oscilloscopes operate with frequencies up to the hundreds of MHz range and with bandwidths of around 100 MHz or higher. There are many applications where the oscilloscope's frequency range will not be wide enough to provide a quality measurement. A major reason is the oscilloscope’s limitation as it lacks the capability of examining high frequency sharp rise time transients.FieldFox Handheld Analyzers have a much wider frequency range, going from 3 kHz to 300 GHz, with a typical limit of 10 MHz.

Although FieldFox Handheld Analyzers are not oscilloscopes, they allow you to create waveforms that resemble voltage or current signals within known component specifications. For example, the spectrum analyzer function produces a graph that resembles an oscilloscope display.

FieldFox Handheld Analyzers are capable of analyzing power grids where oscilloscopes cannot reach. Since the FieldFox runs on battery or USB power, it can go to the job site, where other instruments cannot.

For a full list of oscilloscopes that we carry, please visit the used equipment product category page.

Fieldfox vs. signal generator – what's the difference?

Signal generators produce electrical signals at the desired frequency over a range of voltages. The FieldFox can test equipment, subsystems, or complete systems. What sets them apart from traditional signal generators is that they can test both RF signals and power grids simultaneously.

The FieldFox Handheld Analyzer is different from a signal generator because it can generate a signal and measure many parameters with one hand-held device. It does not need a separate power supply or calibration, the only thing needed is the unit itself as it is portable and battery-powered. This makes it more efficient for field test engineers to use.

For a full list of signal generators that we carry, visit the product category page.

Fieldfox vs. spectrum analyzer – what's the difference?

Spectrum analyzers display the amplitude and frequency of a signal within a specific bandwidth according to the frequency range of the given instrument. A spectrum analyzer measures power over a range of frequencies instead of a specific frequency.

FieldFox Handheld Analyzers are different from spectrum analyzers because they can simultaneously test RF signals and power grids. FieldFox can do all the measurement functions that a spectrum analyzer and oscilloscope can do without needing separate instruments for each function, making it more efficient to use in many situations.

For a full list of spectrum analyzers that we carry, visit our product category page.

Can I save Fieldfox data to a USB drive?

Yes, the unit is equipped with an integrated USB port that enables the user to download recorded waveforms and data to a PC running FieldFox software. But, you will need a standard USB cable for this purpose.

Can I Use a LAN Connection with my FieldFox?

Yes, LAN connections are compatible with the FieldFox handheld analyzer which allows you to send your data to a computer. The setup is simple and can be done through the LAN wizard in the Windows control panel. But, you need to make sure that the LAN connection is 100Base-T speed or faster in case you choose the firmware A.03.06 or earlier.

How do I calibrate my Fieldfox?

The FieldFox is equipped with CalReady and QuickCal built-in software that makes calibrating in the field simple and efficient. FieldFox also provides a selection of mechanical calibration types when a calibration kit is available. Regardless of how you are calibrating, the FieldFox will walk you through performing a user calibration using the built-in "Calibration Wizard," which guides you step by step.

Note: This way of calibrating is available in all Fieldfox “A” models.