
Certified Keysight Used 33622A Waveform Generator on Sale Now!
Meet Deadlines with Reliable Equipment, Delivered quickly and on time
✔ Trade-in Options Available
✔ Save 40–90 % Compared to List Price
✔ Up to 5 Years Keysight Warranty
Used 33622A Offers
Didn't Find What You Were Looking for?
Try searching for a new solution to find exactly what you're looking for.
Sorry, there are currently no Used 33622A available
Do you want to be notified if it's back in stock?
Set Availability Alert
Find new equipment
Select up to 3 instruments to compare
Key Specifications
Max Frequency 120 MHz | Channels 2 | Sampling Rate 1 GSa/s | Resolution 14-bit | Waveform Memory 4 MSa/channel standard, optional 64 MSa/channel |
Unparalleled Signal Generation with Trueform Technology
- Trueform Technology: The 33622A Waveform Generator utilizes Keysight's exclusive Trueform technology, offering unmatched capabilities for generating a full range of signals for your most demanding measurements.
- High Resolution: With a 1 GSa/s sampling rate, you can achieve higher time resolution arbitrary waveforms, ensuring precision in your results.


Superior Purity and Precision in Signal Generation
- Reduced Harmonic Distortion: Generate sine waves with 5x lower harmonic distortion, providing more pure signals for accurate analysis.
- Precise Timing: Generate pulses up to 100 MHz with less than 1 ps jitter, ensuring more precise timing in your measurements.
5 Reasons to Buy Used
- Certified Quality: Receive up to a 5-year warranty on used devices, reflecting our confidence in the quality of our tools.
- Big Savings: Buy directly from the OEM for substantial savings without sacrificing security or support.
- Customization: Choose from a variety of software options for used equipment; 80% of our equipment offers software or hardware customization.

Featured Resources
Get the more out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment
Related Models
Select up to 3 instruments to compare

Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences