
Best Deal: Used Keysight N6705C DC Power Analyzer with Warranty
Fast Delivery for Uninterrupted Innovation
✔ Immediate Availability
✔ Save 40–90 % Compared to List Price
✔ Reliable OEM Expertise
Used N6705C Offers
Select up to 3 instruments to compare
Key Specifications
Number of Outputs Up to 4 | Total Power 400 to 1200 W | Ripple and Noise < 350 µVrms | Accuracy 0.025% +1.8 mV | Modern Connectivity USB, LAN, and GPIB |
Optimize Your Engineering with Exceptional Technical Capabilities
- Unrivaled Productivity: The N6705C DC Power Analyzer offers significant productivity gains for sourcing and measuring DC voltage and current into your device under test.
- Advanced Power Supplies: The N6705C DC Power Analyzer combines the capabilities of up to four advanced power supplies, a digital multimeter (DMM), an oscilloscope, an arbitrary waveform generator (arb), and a data logger, eliminating the need for multiple instruments.


High Performance and Usability for Your Engineering Needs
- Comprehensive Data Analysis: With a large color graphics display, the N6705C DC Power Analyzer allows you to view complex data with ease.
- Flexible Programming: Fully programmable over GPIB, USB, LAN, and LXI compliant, this unit offers flexibility for your engineering needs.
5 Reasons to Buy Used
- Smart Savings: Buy from the OEM and save without sacrificing security and support.
- OEM Refurbishment: Keysight Premium Used equipment passes a 101-point checklist, offering like-new quality at reduced prices.
- Technical Support: Benefit from affordable equipment and direct OEM support with KeysightCare.

Highlighted Resources
Learn the secrets to getting the best out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment
Related Models
Select up to 3 instruments to compare

Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences