
Used Keysight MSOX2024A: Save 40-90% With OEM Assurance
Used MSOX2024A Offers
Sorry, there are currently no Used MSOX2024A available
Do you want to be notified if it's back in stock?
Set Availability Alert
Find new equipment
Select up to 3 instruments to compare
Versatile Functionality with Digital Channels
The MSOX2024A offers Keysight’s auto-enabled and responsive patented MegaZoom IV smart memory technology, allowing for the fastest update rates as per Industry standards: Up to 200,000 waveforms per second. This rate is independent of a user's selection of measurements or addition of digital channels. The 2000 XSeries extends its functionality through 25 automated measurements including voltage, time, and frequency as well as 18 waveform math functions (addition, subtraction, division, multiplication) and fast Fourier transform.
- Flexible Bandwidth within a range of 70 MHz to 200 MHz
- Perfect for instruction: Guide your students through the usage and functionality of oscilloscopes using the Educator's Oscilloscope Training Kit
- 8 digital channels enable users to view additional signals together by selecting the mixed signal analysis option (MSO)
- Perform simulations using advanced math functions
- Set apart pulses, bursts or unusual glitches using segmented memory for further evaluation
- Implement easy pass or fail analysis method with mask testing
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why You Should Work with Keysight
