Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Handheld Spectrum Analyzer: Your Comprehensive Buying Guide

 

    Your browser limits use of the Used Keysight Equipment website.
    Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

    Is it possible to analyze complex signals with a tool that can fit in the palm of your hand? This might sound like a trick question, but it's the reality for engineers and technicians working with the latest advancements in spectrum analysis. Gone are the days when analyzing signals meant being tethered to a bulky benchtop machine. 

    Today, handheld spectrum analyzers (HSAs) bring the power of detailed signal analysis directly to the field, marrying the convenience of portability with the precision of traditional models. This leap in technology empowers professionals in telecommunications, network maintenance, and beyond, to perform complex diagnostics and troubleshooting on the go.

    Imagine being able to quickly diagnose and fix problems in the field without having to make multiple trips to the lab or deal with bulky equipment.

    HSAs make this possible.

    What is a Handheld Spectrum Analyzer?

    A handheld spectrum analyzer stands out as a compact, portable version of its traditional benchtop counterparts. It is engineered to measure the magnitude of an input signal versus frequency within a specified frequency range, offering a unique blend of convenience and functionality. 

    Unlike benchtop spectrum analyzers, designed for stationary use due to their size and power requirements, handheld spectrum analyzers are lightweight, battery-powered, and designed for fieldwork. They cater to various applications, from diagnosing and repairing communication systems to conducting electronic countermeasures in military operations.

    The transformation from benchtop to handheld models hasn't compromised their essential functions but has redefined their usability. Handheld spectrum analyzers are particularly valued in scenarios where quick, on-site diagnostics are necessary, bridging the gap between technical efficiency and operational flexibility.

    Let's consider the key differences between regular (benchtop) and handheld spectrum analyzers.

    FeatureBenchtop Spectrum AnalyzerHandheld Spectrum Analyzer
    Size and PortabilityLarge, stationary, requires a dedicated workspaceCompact, portable, ideal for fieldwork
    Power SourceMainly AC-poweredBattery-powered, with options for AC
    UsabilityDesigned for lab use, complex featuresUser-friendly, designed for quick diagnostics
    ApplicationsSuitable for detailed, in-depth analysisIdeal for on-site troubleshooting and maintenance
    Frequency RangeTypically broader, covering a wider spectrumSlightly limited, but sufficient for field applications
    ConnectivityMay include more connectivity options for data analysisTypically focuses on essential functions with minimal connectivity
    CostGenerally more expensive due to advanced featuresMore affordable, prioritizing essential functions

     

    This demonstrates the fundamental distinctions, showcasing how handheld spectrum analyzers provide an efficient and versatile option for professionals needing mobility without sacrificing essential analytical capabilities. 

    Benefits of Using an HSA

    Handheld spectrum analyzers (HSAs) have changed the way field engineers and technicians approach signal analysis, offering a myriad of advantages that enhance both productivity and accuracy in various operational environments. Below are some of the key benefits of using an HSA:

    • Portability for fieldwork: HSAs are designed to be compact and lightweight, making them easy to carry and use in the field. This portability allows engineers to conduct spectrum analysis in remote locations or in environments where traditional benchtop analyzers are impractical.
    • Real-time diagnostics: With the ability to perform real-time diagnostics, HSAs enable immediate analysis and troubleshooting of spectrum issues. This capability is crucial for maintaining the integrity of communication networks and ensuring minimal downtime.
    • Utility in space and power-limited environments: The compact size of HSAs and their battery-powered operation make them ideal for use in environments where space is at a premium and access to power sources is limited.
    • Enhanced productivity: HSAs streamline the process of diagnosing and resolving issues by allowing engineers to conduct analyses directly on-site. This reduces the need for back-and-forth trips to the lab and accelerates the resolution of problems, ultimately saving time and resources.
    • Increased accuracy in the field: By enabling on-site testing and analysis, HSAs reduce the likelihood of errors associated with transporting samples or signals back to a stationary lab for evaluation. This leads to more accurate diagnoses and solutions.
    • Versatility and adaptability: Many HSAs come equipped with a range of features and functions that were once exclusive to benchtop models, such as spectrum monitoring, signal strength indicators, and advanced analysis capabilities. This versatility makes them suitable for a wide array of applications, from telecommunications to broadcasting and beyond.
    • Ease of use: Designed with the field engineer in mind, HSAs often feature user-friendly interfaces, straightforward navigation, and clear displays, making it easier for technicians of all skill levels to perform complex analyses.
    • Cost-effectiveness: In many cases, HSAs offer a more economical solution for spectrum analysis needs. The portability of handheld spectrum analyzers and their ability to replace multiple pieces of equipment for field and lab analysis can result in substantial cost savings. 

    The adoption of handheld spectrum analyzers enhances the efficiency, accuracy, and productivity of engineers and technicians working in the field. By providing the means to conduct immediate, on-site diagnostics and analysis, HSAs have become an indispensable tool in the toolkit of professionals tasked with maintaining the seamless operation of our digital infrastructure.

    Unlock Precision on the Go – Shop Our Handheld Spectrum Analyzers

    • Like-new Condition
    • Updated Firmware
    • Full Calibration
    • New Accessories
    • Like-new Warranty
    • Customization possible

    Learn more

    • Savings of up to 90%
    • Working Condition
    • Calibrated or Tested
    • 30-Day Right-of-Return
    • No Customization
    • Shipping to limited countries

    Learn more

    Need Tech Support?

    Not sure which model perfectly fits your application needs? Get in touch and let our experts help you.

    Why You Should
    Work with Keysight
    Up to 5 years
    warranty
    Add Hardware.
    Enhance Software.
    Personalized Service,
    Local Team
    Empowering Innovators
    for 80+ Years
    Save 40-90% on
    Used Equipment
    Latest Firmware
    and Calibration

    Select up to 3 instruments to compare

    Cancel
    Select another instrument to compare
    Starting at
    Select another instrument to compare
    Starting at
    Select another instrument to compare
    Starting at

    Enable Notifications

    In order to use this feature, you need to enable notifications.

    Manage notification preferences

    USD


    Key Features and Specifications

    When selecting a handheld spectrum analyzer (HSA), understanding its key features and specifications is crucial. These parameters not only define the device's capabilities but also determine its suitability for specific applications and environments. Let's delve into some of the fundamental aspects that set HSAs apart.

    Frequency Range and Resolution Bandwidth

    The frequency range and resolution bandwidth (RBW) are critical specifications of handheld spectrum analyzers (HSAs) that dictate their performance in various signal analysis tasks.

    • Frequency range: This specification determines the spectrum of frequencies an HSA can analyze, directly impacting its applicability across different industries and applications. The broader the frequency range, the more versatile the HSA, allowing it to accommodate a wide array of signal types, from low-frequency radio communications to high-frequency wireless signals used in modern communication systems.
    • Resolution bandwidth (RBW): RBW plays a pivotal role in the HSA's ability to distinguish between closely spaced signals. A narrower RBW allows for finer signal resolution, enabling the analyzer to separate signals that are close in frequency. This is particularly important in densely populated frequency environments where the ability to resolve individual signals from a cluster is essential for accurate analysis. Furthermore, RBW affects the measurement speed and the signal-to-noise ratio, impacting the precision of signal strength measurements.

    Dynamic Range and Sensitivity

    The dynamic range and sensitivity of an HSA significantly influence its capability to accurately detect and measure signals across a spectrum of strengths.

    • Dynamic range: This specification refers to the range of signal strengths that the HSA can accurately measure, from the weakest to the strongest, without losing fidelity. A wide dynamic range is essential for applications where the device must detect very faint signals in the presence of much stronger ones. The ability to handle a broad spectrum of signal intensities without distortion or information loss is crucial for accurate spectrum analysis in diverse operational environments.
    • Sensitivity: The sensitivity of an HSA describes its ability to detect weak signals, which is especially important in scenarios where signal strength is low or significantly affected by environmental factors. High sensitivity is crucial for tasks like identifying subtle interference, detecting low-level emissions, or assessing signal quality in scenarios where signal strength is compromised. The greater the sensitivity, the more capable the HSA is of uncovering signals that would otherwise be masked by noise or other signals.

    Portability and Battery Life

    The portability and battery life of a handheld spectrum analyzer are vital factors, especially for professionals who rely on these devices for field applications. These aspects directly influence the ease and duration of use in various environments, from urban settings to remote locations.

    When evaluating HSAs, consider the following:

    • Compactness and weight: A truly portable device should be lightweight and compact, allowing for easy transport and use in tight spaces or when moving across different sites. The ergonomics of the device also play a crucial role in preventing user fatigue during prolonged use.
    • Battery life: Operational duration on a single charge is paramount. Look for HSAs that offer a balance between powerful performance and efficient power consumption, ensuring that the device can last through a day of work without needing a recharge. Devices with replaceable batteries or power-saving features provide additional flexibility for extended use.

    Interface and User Experience

    A user-friendly interface on a handheld spectrum analyzer significantly enhances the user experience by making the device more accessible and easier to use, particularly in field conditions where time and efficiency are of the essence.

    Key aspects to consider include:

    • Touchscreens and menus: Modern HSAs often feature touchscreens with intuitive menus, which can drastically reduce setup and measurement times. Touchscreens should be responsive and readable under various lighting conditions, including direct sunlight.
    • Intuitive operation: The best interfaces allow quick access to frequently used functions and settings without navigating through complex menus. This simplicity is invaluable for speeding up tasks and reducing the learning curve for new users.

    Integration with Other Test Equipment

    Handheld spectrum analyzers can be integrated into a larger test setup, improving their functionality and the efficiency of the testing process. This interoperability with other devices such as network analyzers, signal generators, and oscilloscopes opens up a multitude of testing scenarios and capabilities.

    • Interoperability with network analyzers and signal generators: By connecting an HSA to network analyzers or signal generators, users can conduct more comprehensive tests, such as signal characterization and network performance analysis. This integration allows for the generation, capture, and analysis of complex signals in real-time, providing a deeper understanding of the network or system under test.
    • Connection to oscilloscopes: Linking an HSA with an oscilloscope can extend the analysis capabilities to include time-domain measurements. This is particularly useful in applications where understanding the behavior of a signal over time is crucial, such as in transient signal analysis or pulse characterization.

    Scenarios where such integration enhances capability or efficiency include complex troubleshooting tasks, where simultaneous analysis of the frequency and time domains is required. Or when validating the performance of newly installed systems by measuring parameters across different pieces of equipment.

    Customization and Scalability

    One of the strengths of modern HSAs lies in their ability to be customized and scaled to meet evolving requirements. This adaptability ensures that the equipment remains relevant and useful as the needs of users change over time, whether due to advancements in technology or changes in testing protocols.

    • Modular designs: Some HSAs feature modular designs that allow for the addition of new hardware modules, expanding their capabilities to include additional frequency ranges, enhanced sensitivity, or additional connectivity options. This allows users to tailor their equipment to specific testing needs without switching to an entirely new device.
    • Software upgrades and firmware updates: Regular software upgrades and firmware updates can significantly extend the functionality of an HSA, adding new features, improving performance, and fixing bugs. This ongoing support ensures that the analyzer remains up to date with the latest technological standards and testing requirements.
    • Compatibility with other test equipment: Compatibility with other test equipment enhances the scalability and utility of HSAs. This compatibility is crucial for creating a cohesive and efficient testing environment.

    Software and Analysis Tools

    The software capabilities and analysis tools that accompany handheld spectrum analyzers (HSAs) play a pivotal role in simplifying and enhancing the measurement and analysis process. These software solutions can significantly streamline operations, offering:

    • Complex measurement simplification: Advanced software tools can process complex data and present it in an easily interpretable format, allowing users to make quick, informed decisions. Features like automatic signal identification, modulation analysis, and spectrum emission masks help to understand complex measurements.
    • Task automation: Software can automate repetitive tasks, such as spectrum monitoring, signal tracking, and reporting. This automation saves valuable time and reduces the potential for human error, ensuring consistent and reliable analysis.
    • System integration: Many HSAs offer software that can integrate with other systems and software platforms, facilitating enhanced diagnostics and comprehensive system-level analysis. This integration capability allows for the aggregation of data from multiple sources, providing a holistic view of the operational environment.

    Additional Features and Accessories

    Beyond their core functionalities, HSAs are often equipped with additional features and accessories that further enhance their utility and adaptability in various settings. Some of these include:

    • Built-in preamplifiers: Improve the sensitivity of the HSA, enabling the detection of weaker signals that might otherwise be lost in the noise. This feature is particularly useful in low-signal environments.
    • GPS integration: Allows for the geolocation of signal sources, which is invaluable in applications such as field surveying, spectrum management, and interference hunting.
    • Connectivity options: USB, WiFi, and Bluetooth connectivity facilitate easy data transfer, remote operation, and integration with other devices and systems. This connectivity ensures that HSAs can easily fit into a variety of operational workflows.
    • Protective cases: Given the field-oriented nature of HSAs, durable protective cases are essential for safeguarding the devices against physical damage, dust, and moisture. These cases ensure that the analyzers remain operational in even the most challenging environments.
    • Antennas and adapters: Different tasks may require specialized antennas and adapters to connect to various types of equipment or to optimize the HSA for specific frequencies or signal types.

    How to Choose the Right Handheld Spectrum Analyzer

    Choosing the right handheld spectrum analyzer (HSA) involves more than just comparing specifications; it requires a thoughtful assessment of your needs, environments, and budget. By understanding the critical factors that impact your work, you can ensure that the HSA you choose will serve you effectively now and into the future.

    Assess Your Requirements

    Before diving into the options available, you must clearly understand your specific requirements. Consider the types of signals you'll be analyzing, the environments you'll be working in, and any future-proofing considerations to ensure your investment remains relevant. 

    Key factors to consider include:

    • Types of signals: Determine the frequency range and signal types you commonly encounter in your work. This will directly influence the HSA's required specifications.
    • Working environments: Assess whether you'll predominantly work indoors, outdoors, or in potentially hazardous areas. This can dictate the need for ruggedness and portability features.
    • Future-proofing: Consider the likelihood of your needs evolving. Choosing a device with scalable options or upgradable firmware can offer greater longevity.

    Common use cases where a handheld device would be more beneficial than a benchtop include:

    1. Field troubleshooting and maintenance: For engineers and technicians who need to perform on-site diagnostics and repairs, the portability of an HSA is invaluable.
    2. Network installation and testing: HSAs are ideal for testing and verifying wireless networks in various locations, from urban to remote areas.
    3. Spectrum monitoring and management: For tasks that require monitoring of spectrum usage and interference detection over large areas or multiple locations.
    4. Educational purposes: In educational settings where mobility allows for practical learning experiences outside the traditional laboratory.

    Plan Your Budget

    Setting a realistic budget for your HSA purchase is crucial and should include the initial cost of the device and any additional expenses related to accessories, necessary software, and long-term maintenance. Consider the following:

    • Initial purchase price: Look at the upfront cost of various HSAs and weigh them against their features and capabilities.
    • Accessories and add-ons: Factor in the cost of any additional components you may need, such as antennas, protective cases, or specific connectors.
    • Maintenance and upgrades: Consider the long-term costs associated with keeping the device operational, including potential software updates, calibration services, and battery replacements.

    Consider Warranty and Long-Term Support

    The warranty and after-sales support associated with a handheld spectrum analyzer are as critical as the device's technical specifications. These factors not only provide peace of mind but also ensure the longevity and reliability of your investment over time. When selecting an HSA, it's important to prioritize manufacturers with a solid reputation for quality and customer support. Considerations include:

    • Warranty coverage: Look for comprehensive warranty options that cover a wide range of potential issues, from manufacturing defects to operational malfunctions. A robust warranty can significantly reduce the total cost of ownership by mitigating repair expenses.
    • After-sales support: Evaluate the level of support offered by the manufacturer, including access to technical assistance, the availability of replacement parts, and the ease of obtaining service. Good after-sales support can greatly enhance the usability and lifespan of your HSA.

    "Only Keysight offers warranty on used equipment. Other resellers don’t. If they are cheaper, they are cheaper for a reason.” – Keysight Account Manager

    How to Maintain and Calibrate Your HSA

    Maintaining and calibrating your HSA are critical practices that ensure its longevity and accuracy. Regular maintenance routines not only keep the device in optimal condition but also prevent potential malfunctions and inaccuracies in measurements. Here are some tips on maintaining your HSA, along with guidance on the calibration process.

    Regular Maintenance Routines

    1. Clean regularly: Keep the exterior of your HSA clean from dust and debris. Use a soft, dry cloth to wipe down the device and avoid harsh chemicals that could damage the screen or casing.
    2. Check battery health: Regularly inspect the battery for signs of wear and ensure it is charged and functioning correctly. Replace batteries that no longer hold a charge to avoid interruptions in fieldwork.
    3. Inspect connectors and ports: Clean and inspect all connectors and ports for signs of corrosion or damage. Use compressed air to remove dust from ports without causing harm.

    Calibration Process
    Calibration is vital to ensure your HSA provides accurate and reliable measurements. It involves adjusting the device's internal settings to align with standard measurements.

    • Routine calibration: Schedule routine calibration checks, especially after extensive use or exposure to environmental factors that could affect the device's accuracy. The recommended frequency can vary, but annual calibration is a good practice for most users.
    • Professional calibration services: Seek professional calibration services from accredited providers to ensure your HSA is calibrated to industry standards. This is crucial for maintaining the precision of measurements and compliance with regulatory requirements.

    “For all used equipment Keysight offers clients calibration and 1 y warranty” – Keysight Account Manager

    Is a Used Handheld Spectrum Analyzer as Good as New?

    Buying a used or refurbished handheld spectrum analyzer from a reputable supplier can offer the same quality as a new one. These devices often come with warranties and have undergone rigorous testing to ensure they meet original manufacturing specifications. Below is a detailed comparison that highlights the key differences between purchasing new versus used or refurbished HSAs.

    AspectNew Handheld Spectrum AnalyzerUsed/Refurbished Handheld Spectrum Analyzer
    CostHigher initial purchase price.Significant cost savings, allowing access to higher-spec models at a lower price.
    ReliabilityAssumed high due to being brand new.Highly reliable when purchased from reputable sources that offer warranties and rigorous testing.
    WarrantyComes with a standard manufacturer warranty.Often comes with a warranty from the seller, typically up to 1 year.
    DepreciationHigher depreciation as most occurs early in the equipment's life.Minimized depreciation, offering better value as the initial depreciation has already occurred.
    Environmental ImpactMore resource-intensive due to manufacturing new products.Reduces e-waste and conserves resources by extending the life of existing equipment.
    Availability of ModelsLatest models available.Wide range of models, including older or discontinued ones that may better suit specific needs.
    Software and UpdatesLatest software with potential for updates.May come with older software, though updates are often available.

     

    Purchasing used or refurbished equipment has distinct advantages, including significant cost savings, which can make higher-spec models more accessible to a broader range of users. The reliability of these devices, when sourced from reputable sellers that provide warranties and conduct thorough testing, is comparable to new units. 

    Opting for used equipment offers an environmentally friendly alternative by minimizing e-waste and conserving manufacturing resources. The reduced depreciation of used equipment also means it retains value better over time, making it an excellent investment for individuals looking to maximize their budget without compromising on quality or performance.

    Fast-Track Your Analysis with Our Premium Refurbished HSAs

    • Like-new Condition
    • Updated Firmware
    • Full Calibration
    • New Accessories
    • Like-new Warranty
    • Customization possible

    Learn more

    • Savings of up to 90%
    • Working Condition
    • Calibrated or Tested
    • 30-Day Right-of-Return
    • No Customization
    • Shipping to limited countries

    Learn more

    Second-Hand. First-Class.

    Great savings that come with a worry-free, first-class experience. That’s what buying used equipment directly from Keysight is all about!

    Why You Should
    Work with Keysight
    Up to 5 years
    warranty
    Add Hardware.
    Enhance Software.
    Personalized Service,
    Local Team
    Empowering Innovators
    for 80+ Years
    Save 40-90% on
    Used Equipment
    Latest Firmware
    and Calibration

    Select up to 3 instruments to compare

    Cancel
    Select another instrument to compare
    Starting at
    Select another instrument to compare
    Starting at
    Select another instrument to compare
    Starting at

    Enable Notifications

    In order to use this feature, you need to enable notifications.

    Manage notification preferences

    USD


    Conclusion: Master Your Measurements with the Ideal Handheld Spectrum Analyzer

    In this guide, we've explored the handheld spectrum analyzer, highlighting their evolution, key features, and the many benefits they offer to professionals in various fields. We considered critical specifications like frequency range and resolution bandwidth as well as practical aspects of portability, battery life and software capabilities.

    Choosing the ideal HSA is not just about selecting a tool; it's about investing in a solution that enhances the accuracy, efficiency, and effectiveness of your field diagnostics and analysis. Whether it's the convenience of portability, the precision of complex measurements, or the reliability of a device backed by a solid warranty and support, the right HSA can transform your approach to spectrum analysis.

    By carefully weighing the benefits of new versus used or refurbished options, and considering your unique requirements and budget, you can choose an HSA that not only meets but exceeds your expectations. With the ideal HSA in hand, you're equipped to elevate your analysis from routine to remarkable—one measurement at a time. 

    Whenever You’re Ready, Here Are 4 Ways We Can Help You

    1. Browse our premium used network analyzers, oscilloscopes, signal analyzers and waveform generators
    2. Call tech support US: 1 800 829-4444  Press #, then 2. Hours: 7am – 5pm MT, Mon– Fri
    3. Talk to our sales support team by clicking the icon (bottom right corner) on every offer page
    4. Create an account to get price alerts and access to exclusive waitlists
    5. Talk to your account manager about your specific needs

    Subscribe to Get Our Latest News, Updates, and Articles.

    Get Email Updates