Best Deal: Keysight Used EL34143A 350W Bench Electronic Load
Fast Delivery, Reliable Projects, No Delays!
✔ Technical Consulting through Keysightcare
✔ Up to 5 Years Keysight Warranty
✔ Trade-in Options Available
Used EL34143A Offers
Key Specifications
Power 350W | Single Input Yes | Max Input Voltage 150V | Max Input Current 60A | Built-In Data Logger Yes |
Unmatched Technical Capabilities of the EL34143A 350W Bench Electronic Load
- Certified Quality: The EL34143A 350W Bench Electronic Load comes with up to 5 years of warranty. This is a testament to our confidence in the quality of our products and our ability to repair them quickly if necessary.
- Technical Support: Benefit from unparalleled technical support directly from the OEM. KeysightCare provides personalized support from experienced specialists and full access to our extensive knowledge base to help you find custom solutions for your evolving testing needs.
Superior Performance and Usability of the EL34143A 350W Bench Electronic Load
- Single Input 150V, 60A, 350W: This unit offers a single input with a powerful 150V, 60A, and 350W, making it a robust and versatile tool for your engineering needs.
- Built-in Data Logger: The built-in data logger offers multiple views of test results, providing confidence in your products and enhancing your testing and analysis capabilities.
5 Reasons to Buy Used from Keysight
- Smart Savings: Buy directly from Keysight and save big without compromising security and support.
- Certified Quality: Trust in our premium used devices and enjoy up to a 5-year warranty.
- Technical Support: With KeysightCare, benefit from affordable equipment paired with premium technical support.
Highlighted Resources
Learn the secrets to getting the best out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.