Get the Best Deal: High-Quality Keysight Used EL34243A 600W Bench Electronic Load
Fast Delivery Ensures Project Success
✔ Up to 5 Years Keysight Warranty
✔ Regional & Personal Sales Support
✔ Immediate Availability
Used EL34243A Offers
Key Specifications
Input Rating 150V | Input Current 60A | Input Power 300W | Max Input Power 600W | Operating Modes 4 |
Advanced Technical Capabilities of the EL34243A 600W Bench Electronic Load
- Dual Input Feature: With two isolated and independent inputs, the EL34243A allows for testing up to 120A and 600W, providing flexibility and efficiency for various testing scenarios.
- Built-In Data Logger: The integrated data logger offers multiple views of test results, giving you confidence in the accuracy and reliability of your data.
Superior Performance and Usability of EL34243A 600W Bench Electronic Load
- Versatile Operating Modes: The EL34243A offers Constant Current, Constant Voltage, Constant Resistance, and Constant Power modes, allowing you to adapt to different testing requirements.
- High-Quality Readback Accuracy: The EL34243A ensures precise readback accuracy across all current levels, ensuring the validity of your results and enhancing your testing capabilities.
5 Reasons to Buy Used from Keysight
- Certified Quality: Get up to a 5-year warranty on used devices; Get the best quality and quick repairs.
- OEM Refurbishment: Our Premium Used equipment is refurbished to like-new condition.
- Technical Support: With KeysightCare, receive unmatched OEM support tailored to your testing needs.
Key Resources
Get insights on leveraging your equipment to its fullest
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.