High-Performance Keysight Used E36313A Power Supply on Sale Now
Fast Delivery for Uninterrupted Projects
✔ Trade-in Options Available
✔ Regional & Personal Sales Support
✔ Immediate Availability
Used E36313A Offers
Key Specifications
Output Power 160W | Number of Outputs Triple | Output 1 6V/10A | Output 2 25V/2A | Output 3 25V/2A |
Optimal Power Management for Streamlined Operations
- Efficient Power Distribution: With the E36313A's triple output feature, handle multiple devices concurrently, enhancing your testing environment's efficiency.
- Adaptable Voltage Range: From 6V/10A to 25V/2A, adapt to various power supply needs, ensuring equipment compatibility and functionality.
Unrivaled Precision for Reliable Testing Procedures
Accurate Output Reading: The E36313A offers precise output readings, allowing you to make accurate adjustments and achieve reliable results.
Ease of Use: Designed with a user-friendly interface, it aids engineers in complex testing scenarios by simplifying the operation process.
5 Reasons to Buy Used
Customization: Tailor the E36313A to your needs! 80% of our tools, even used ones, are customizable in software and hardware.
OEM Refurbishment: Keysight Premium Used equipment guarantees a quality unit backed by a 101-point checklist.
Technical Support: Dive into KeysightCare for unmatched OEM expertise and a wealth of knowledge for all your testing needs.
Highlighted Resources
Learn the secrets to getting the best out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.