Grab the Keysight Used N6742B DC Power Module: Quality Assured & Fast Delivery!
Fast Delivery Ensures Project Success
✔ Immediate Availability
✔ Regional & Personal Sales Support
✔ Trade-in Options Available
Used N6742B Offers
Key Specifications
Output Power 100W | Output Voltage 8V | Output Current 12.5A | Voltage Programming Accuracy 0.1% + 19 mV | Current Programming Accuracy 0.15% + 20 mA |
Superior Technical Performance of the N6742B DC Power Module
- High Output Ratings: With an output rating of 8V, 12.5A, and 100W, this module is perfect for powering your DUT or providing power for ATE system resources.
- Precise Programming Accuracy: At 23°C ±5°C, the voltage is accurate to 0.1% + 19 mV, and the current is accurate to 0.15% + 20 mA, ensuring precise measurements and protection features.
Unmatched Performance and Usability
Low Ripple & Noise: With a voltage rms of 2 mV and a current rms of 4 mA, the N6742B DC power module provides a smooth and stable output, reducing the risk of equipment damage.
Versatile Use: This module is suitable for both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705C DC Power Analyzer (for bench testing).
5 Reasons to Buy Used from Keysight
- Smart Savings: Buy used from Keysight and save without compromising security or support.
- Tailored To You: We provide software customization for most of our used equipment, with 80% of our devices adaptable in software or hardware.
- Technical Support: With KeysightCare, get affordable equipment and premium OEM support and expertise.
Featured Resources
Learn how to get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.