Upgrade Your Lab with a Certified Used Keysight N5172B RF Vector Signal Generator
Meet Deadlines with Quick Equipment Delivery
✔ Technical Consulting through Keysightcare
✔ Reliable OEM Expertise
✔ Immediate Availability
Used N5172B Offers
Key Specifications
Frequency Range 9 kHz to 6 GHz | Signal Generation Real-time signals with Signal Studio software | Optimization Optimized for manufacturing | Performance Mid-performance | Throughput Faster throughput |
Unparalleled Technical Precision with the N5172B
- High-Frequency Range: Cover signals from 9 kHz to 6 GHz, making it a versatile tool for diverse applications in wireless, radar, and satellite technologies.
- Real-Time Signal Simulation: With Signal Studio software, simulate real-time signals for accurate testing and analysis to ensure optimal equipment performance.
Optimal Performance and Usability
- Fast Throughput: Designed for manufacturing, the N5172B EXG X-Series RF Vector Signal Generator offers faster throughput to reduce downtime and increase productivity.
- User-Friendly Software: Use Signal Studio software for an intuitive and easy-to-use interface, making it a breeze to simulate and analyze signals.
5 Reasons to Buy Used from Keysight
- Smart Savings: Buy direct from Keysight and avoid being part of the 78% of customers who lose $25k a day. Cut costs, not quality.
- Customize Your Way: 80% of our used gear, including software and hardware, can be customized.
- Quality Guaranteed: Enjoy up to a 5-year warranty and quick repair times from the OEM.
Featured Resources
Learn how to get the most out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.