Optimal Performance with the Used N9032B PXA Signal Analyzer on Sale
Meet Deadlines with Fast, Reliable Equipment
✔ Up to 5 Years Keysight Warranty
✔ Countless Customization Options
✔ Regional & Personal Sales Support
Used N9032B Offers
Key Specifications
Frequency 2 Hz to 50 GHz | DANL @1 GHz -174 dBm | Maximum Analysis Bandwidth 2 GHz | Maximum Real-Time Bandwidth 2 GHz | Phase Noise @1 GHz (10 kHz offset) -136 dBc/Hz |
Technical Prowess for Complex Designs
- Widest Analysis Bandwidth: The N9032B PXA X-Series signal analyzer boasts the broadest analysis bandwidth in its class, making it ideal for high-bandwidth applications such as 5G carrier aggregation, 802.11ax/be, satellite, radar, and electronic warfare (EW).
- Exceptional Performance Metrics: Achieve the best swept displayed average noise level (DANL), error vector magnitude (EVM) performance, and sensitivity in a sleek 4U-high form factor.
Optimize with Superior Usability
Up-to-date Measurement Software: Our cutting-edge PathWave X-Series measurement applications and PathWave 89600 vector signal analysis software ensure you remain compliant with the latest standards and optimize even the most intricate designs.
Speed and Precision: The N9032B PXA offers unparalleled spur searching speed with the industry's best swept DANL, ensuring accurate and swift results.
5 Compelling Reasons to Choose Used
- Customization: Tailored to meet your needs! 80% of our equipment, like the N9032B PXA, are customizable, ensuring you get exactly what you want.
- Certified Quality: Trust our 5-year warranty. As the OEM, we stand by our product's top-tier quality and swift repairs.
- Technical Support: Get premium, direct OEM support with KeysightCare. Expert solutions for all your testing challenges.
Highlighted Resources
Learn the secrets to getting the best out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.