Keysight N7026A
AC/DC High Sensitivity Current Probe / 150 MHz
List Price USD 7,835.00 Save 55% USD 3,525.75 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N7026A
From
USD 3,525.75 Save 55%
Missing external power supply, Keysight Part-number: 0950-5831. Please order separately.
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 568.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 336.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 672.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 1,008.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 1,680.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Wide bandwidth: DC to 150 MHz
- High sensitivity: down to 1 mA/div
- Lower current measurement capability with high signal to noise ratio
- With external AC adapter: 40 Apeak non-continuous, 30 ADC, 30 Arms continuous
- Without external AC adapter: 15 Apeak non-continuous, 5 ADC, 5 Arms continuous
- Demagnetization (degauss) and offset calibration button on probe for easy access
- Compatible with high impedance AutoProbe interface
The Keysight N7026A is a 150 MHz bandwidth, active current probe for InfiniiVision and Infiniium oscilloscopes. The probe features wide and flat bandwidth (DC-150 MHz), lower noise (<250 µArms), and wide input range (up to continuous 30Arms or non-continuous 40Apeak). This enables you to measure down to 1 mA/div, giving you a much more accurate view of your low-level signals.
For accurate measurement with a clamp-on current probe, degaussing and eliminating the offset error is critical. The degauss and calibration button located on the probe makes removing any residual magnetism and unwanted DC offset quick and easy. The probe can either be powered directly by the InfiniiVision and Infiniium AutoProbe interface, measuring up to 15 Apeak, or it can be powered by an external AC adapter, measuring up to 40 Apeak.
The N7026A is ideal for capturing transient current signals, such as those found in high frequency digital circuits, ICs, motor controllers, in switching power supplies, inverters and current amplifiers driving inductive loads.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.