Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Certified Quality: Keysight Used N5171B EXG X-Series RF Analog Signal Generator

Speedy Delivery Meets Reliable Innovation

✔ Technical Consulting through Keysightcare
✔ Save 40–90 % Compared to List Price
✔ Up to 5 Years Keysight Warranty

Full Product Info

Used N5171B Offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD


Key Specifications

Frequency Range

9 kHz to 6 GHz

Settable range

+30 to -144 dBm

Max output power

+21 dBm

Rack Unit Height

Two

Resolution

0.025% of deviation or 1 Hz, whichever is greater

Unparalleled Frequency Coverage with the N5171B EXG X-Series RF Analog Signal Generator

  • Broad Frequency Range: With frequency coverage from 9 kHz to 6 GHz, this unit is optimized for manufacturing, providing faster throughput and greater uptime.
  • Future-Ready: This N5171B EXG signal generator is designed for tomorrow's challenges, ensuring you are ready for next-gen applications and technologies.

Optimized Performance and Usability for Manufacturing

  • Faster Throughput: This unit is designed for high-speed performance, perfect for manufacturing environments where time is of the essence.

  • Greater Uptime: The N5171B EXG X-Series RF Analog Signal Generator ensures reliable performance to prevent downtime and maintain seamless operations.

5 Reasons to Buy Used

  • Certified Quality: Trust our 5-year warranty on used devices. Need quick repairs? We've got you covered.
  • Customization: 80% of our equipment can be customized to suit your needs.
  • OEM Refurbishment: Like-new quality at a fraction of the price, thanks to our stringent refurbishment standards.

More 

Key Resources

Get insights on leveraging your equipment to its fullest

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

Related Models

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD


Need Help?