Get Accurate Measurements with the Keysight Used N9021B MXA Signal Analyzer
Meet Deadlines with Fast, Reliable Tools
✔ Countless Customization Options
✔ Immediate Availability
✔ Save 40–90 % Compared to List Price
Used N9021B Offers
Key Specifications
Frequency range 10 Hz to 50 GHz | Maximum Analysis Bandwidth 510 MHz | Phase Noise @1 GHz (10 kHz offset) -130 dBc/Hz | DANL @1 GHz -172 dBm | Overall Amplitude Accuracy ±0.19 dB |
Unparalleled Frequency Range for Advanced Wireless R&D
- Frequency Adaptability: With signal coverage up to 50 GHz, the N9021B MXA Signal Analyzer is ready for next-generation wireless, radar, and satellite applications.
- Future-Proof Investment: This tool is built to meet today's needs and future technologies, making your investment long-lasting and adaptable.
Superior Performance for Complex Signal Analysis
- Detect & Analyze: Simultaneously measure signals with vast amplitude differences, from dominant carriers to minute harmonics, with a maximum analysis bandwidth of 510 MHz.
- Application Versatility: Ideal for complex scenarios like wireless communication testing where accurate signal distinction is crucial.
5 Reasons to Buy Used
- Certified Quality: Our up-to-5-year warranty on used devices displays our confidence in product quality and quick repairs.
- Customization: 80% of our instruments are customizable, from software to hardware.
- Technical Support: Enjoy top-tier OEM support with KeysightCare—affordable equipment, expert advice, and an expert knowledge base.
Highlighted Resources
Learn the secrets to getting the best out of your equipment
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.