Keysight N1077B
Optical/Electrical Clock Recovery
USD 78,904.10
List Price USD 143,462.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N1077B USD 78,904.10
From
USD 78,904.10 Save 45%
225 | SUPPORTED INPUT RATES: 24 GBD TO 29 GBD | Installed |
253 | SUPPORTED INPUT RATES 48 GBD TO 58 GBD | Installed |
EVA | EQUALIZER, INTEGRATED, VARIABLE | Installed |
SMM | INTERNAL MULTIMODE SPLITTER, 50/125 UM | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 6,220.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 125 MBd to 64 GBd data rate range (continuous) on electrical and optical NRZ and PAM4 data signals
- Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth to 20 MHz
- Lock onto degraded signals (“closed eyes”) using an built-in equalizer (Option EVA)
- Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA)
- Perform compliant PLL bandwidth and peaking measurements using N1010300A FlexPLL Application software and N1081PLCA PCI Express PLL Test Application
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.