Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Upgrade Your Lab with Certified Keysight Used N9020B MXA Signal Analyzer

Meet Deadlines with Fast, Reliable Equipment

✔ Technical Consulting through Keysightcare
✔ Reliable OEM Expertise
✔ Trade-in Options Available

Full Product Info

Used N9020B Offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Key Specifications

Frequency Range

10 Hz to 50 GHz

DANL @1 GHz

 -172 dBm

Maximum Analysis Bandwidth

160 MHz

Maximum Real-Time Bandwidth

160 MHz

Phase Noise @1 GHz (10 kHz offset)

-114 dBc/Hz

Technical Superiority for Cutting-Edge Analysis

  •  Wide Frequency Range: This signal analyzer covers an impressive frequency spectrum from 10 Hz up to 50 GHz, ensuring that you're equipped for a broad range of applications from cellular to satellite communication.
  •  Extended Analysis Bandwidth: With a bandwidth that reaches up to 160 MHz, it provides the capability to capture and evaluate signals comprehensively, maximizing your analytical depth.
     

Precision Engineered for Tomorrow's Wireless Solutions

  • Dynamic Adaptability: Tailored for wireless device testing, the MXA signal analyzer quickly adapts to evolving test requirements, allowing for timely and precise characterizations of signals across various wireless devices.
  • Efficiency and Speed: Achieve rapid results with hardware-accelerated power measurements, brisk display refreshes, quick marker peak searches, and swift sweeps. This speed translates into time saved and heightened productivity.
     

5 Reasons to Buy Used

  •  Certified Quality: Get up to a 5-year warranty on quality pre-owned devices with fast repairs available. 
  •  Smart Savings: Purchase directly from the OEM to enjoy substantial savings, top-tier support, and unmatched security. Note: 78% of customers face over $25k daily losses from equipment failure.
  •  Customization: Choose from a variety of software and hardware options for used equipment; 80% of our gear can be customized.

More 

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

Related Models

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Need Help?