Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Limited Offer: Used Keysight MSOX3054G / MSOX3104G Oscilloscope

Measure with Confidence

  • The best-in-class signal update time to detect ambiguous bugs easily
  • Paired with versatile probes and software, giving you complete trust in your
    measurements
  • Class leading technical solution in a compact design
  • User-friendly touch interface

Full Product Info

Used MSOX3054G / MSOX3104G Offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD


Simple Touch Functionality Enriches User Experience

  • Built on industry standards, user-friendly navigation, accessibility options and simple touch functionality
  • Comprehensive touch-friendly selection based on GUI adjusts to present more information, more clearly. The extensive touch screen that follows capacitive technology and GUI together allows for swift usage and convenient function

Full Product Info

Dive Deeper With Superior Signal Integrity

  • High Bandwidths: The MSOX3104G offers 1 GHz and the MSOX3054G 500 MHz for detailed signal analysis.
  • Rapid Waveform Updates: 1,000,000 waveforms per second for real-time signal accuracy in both models.
  • Efficient Signal Isolation: Zone touch triggering and analysis tools on an 8.5-inch screen enable precise signal examination.

MSOX3054G /MSOX3104G Oscilloscope Key Points

  • Bandwidth Capacity: MSOX3054G offers 500 MHz, while MSOX3104G provides 1 GHz for comprehensive signal analysis.
  • Channel Configuration: Both models feature 4 analog and 16 digital channels.
  • Quick Signal Segregation: Zone touch triggering for rapid signal isolation.
  • High-Speed Waveform Update: Capable of updating 1,000,000 waveforms per second for detailed insights.
  • Extended Memory Depth: Up to 4 Mpts memory for capturing more data.
  • Expandable Measurement Tools: Options for functionality upgrades including a 20 MHz arbitrary waveform generator and advanced analysis features.

PathWave BenchVue Oscilloscope Software

Take charge of your oscilloscopes' measurements, generate screen recordings, and save
data for further investigation.

  • Link your oscilloscopes with a cloud platform
  • In three simple clicks, export your outputs to software such as Excel, MATLAB etc. for future analysis
  • View several instrument data analysis outcomes simultaneously
  • Quickly generate auto-test series through user-friendly interfaces
  • Obtain a KeysightCare software license and membership support when purchasing additional tools

Simplify your Data Collection and Analysis

Simplify your data collection and investigation using the PathWave BenchVue oscilloscope software. The easy-to-use overview allows procedures to link up, manage, record screen, and get analysis data from the oscilloscopes without any coding.

  • Comfortably record data, capture images and system conditions
  • Save your instrument settings and copy them to reproduce results
  • Quick conversion of measurement records to your preferred format
  • Quickly design and automate customized test series

Immediate Solutions to Your Measurement Challenges

  • Versatile Instrumentation: The MSOX3054G / MSOX3104G combines the functionality of seven devices, including a mixed signal oscilloscope (MSO), frequency response analyzer, protocol analyzer, WaveGen, counter, and voltmeter, enhancing test efficiency.
  • High-Resolution Glitch Detection: Achieve detailed observation with a waveform update rate of one million waveforms per second.
  • Efficient Test Setup: Utilize the integrated touch screen UI for swift test configuration.
  • Future-Proof Investment: These oscilloscopes support upgrades for instrument integration, new applications, and bandwidth expansion, ensuring long-term value.

What does it offer?

  • Factory warranty of 3 years (unserialized accessories, for example passive probes, are limited to 90 days)
  • Calibration certificate with a calibration interval of three years
  • Safe erase
  • One N2756A 16 digital channel MSO cable
  • One passive probe with 500 MHz and 10:1 attenuation for each channel provided 
  • Interface and assistance available in numerous languages: Chinese (traditional), Chinese (simplified),  English, Korean, Czech, French, Italian, German, Japanese, Portuguese, Spanish, Russian, Polish, Turkish, Thai
  • Documentation CD including service guide,  localized user guide, and manual for programmers
  • Overlay and power cord according to local standards

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Enjoy Immediate Availability and Fast Shipping With Premium Used Now

LEARN MORE

Related Models

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD