Keysight MSOX3012T
Mixed Signal Oscilloscope / 100 MHz / 2 Analog Plus 16 Digital Channels
Keysight MSOX3012T
Mixed Signal Oscilloscope / 100 MHz / 2 Analog Plus 16 Digital Channels
USD 3,854.25
List Price USD 25,695.00
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight MSOX3012T USD 3,854.25
From
USD 3,854.25 Save 85%
DSOX3AERO | MIL-STD 1553 AND ARINC 429 SERIAL TRIGGERING AND ANALYSIS FOR 3000 X-SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
DSOX3AUDIO | AUDIO SERIAL TRIGGERING AND ANALYSIS (I2S) FOR 3000X SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
DSOX3COMP | COMPUTER SERIAL TRIGGERING AND ANALYSIS (RS232/422/485/UART) FOR 3000 X -SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
DSOX3EMBD | EMBEDDED SERIAL TRIGGERING AND ANALYSIS (I2C, SPI) FOR 3000 X- SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
DSOX3FLEX | FLEXRAY SERIAL TRIGGERING AND ANALYSIS FOR 3000X SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
DSOX3MASK | MASK LIMIT TESTING FOR 3000X SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
DSOX3PWR | POWER ANALYSIS APPLICATION FOR 3000X SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
DSOX3VID | ENHANCED VIDEO/TV APPLICATION PACKAGE FOR THE 3000X SERIES OSCILLOSCOPE, FIXED PERPETUAL LICENSE | Installed |
DSOX3WAVEGEN | WAVEGEN 20 MHZ FUNCTION/ARBITRARY WAVEFORM GENERATOR | Installed |
DSOXEDK | EDUCATION AND TRAINING KIT FOR 2000, 3000, 4000 AND 6000 X-SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
DSOXT3AUTO | AUTOMOTIVE SERIAL TRIGGERING AND ANALYSIS FOR INFINIIVISION 3000T X-SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
DSOXT3SENSOR | SINGLE EDGE NIBBLE TRANSMISSION (SENT) TRIGGER AND DECODE, FIXED PERPETUAL LICENSE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
New Keysight Calibration before shipping* Extends lead time by <4 weeks | USD 817.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 100 MHz
- 2 analog plus 16 digital channels
- Easily view and analyze your signals with on the large 8.5-inch capacitive touch screen
- Isolate signals in seconds with exclusive Zone touch triggering
- See more signal detail with the 1,000,000 wfms/s update rate Capture more data with up to 4 Mpts memory
- Expand your measurement capabilities with full upgradability: Add bandwidth, 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis & mask testing at any time
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.