Highlights

Never Sacrifice Capability or Portability

Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the software-enabled FieldFox configuration that best meets your needs.

  • Base model includes a signal analyzer
  • Add software-defined measurement functions according to your needs.
  • Capture elusive signals with 120 MHz of gap-free, real-time bandwidth.
  • Characterize radar pulse profiles with a portable solution.
  • Make accurate spectrum analyzer measurements without warmup.
  • Perform over-the-air measurements for 5G NR and LTE.
  • Use GPS/GNSS for geolocation and timestamping.
  • Analyze I/Q data for RF signal monitoring and analysis.
  • Carry one lightweight unit at 3.4 kg (7.4 lb).

Key Specifications

Maximum Frequency
54 GHz
Maximum Frequency
54 GHz
View More
Bandwidth:
120 MHz
Form Factor:
Handheld
Maximum Analysis Bandwidth:
120 MHz
Maximum Frequency:
54 GHz
Measurement Functions:
Signal analysis
Real-time spectrum analysis
SA Start Frequency:
5 kHz
Spectrum Analyzer:
Yes - Standard
Type:
Spectrum Analyzer
Vector Network Analyzer:
No

N9963B FieldFox Handheld Software

Configure your FieldFox handheld analyzer to meet your specific measurement needs with powerful software options engineered to deliver precise measurements in the field.

  • Carry one portable instrument that supports over 20 different measurement functions.
  • Configure as a spectrum analyzer, built-in power meter, tracking generator, and more.
  • Order software pre-installed or upgrade an existing instrument.
PathWave Vector Signal Analysis Software

PathWave Vector Signal Analysis (89600 VSA) Software

  • Record signals in the field and evaluate them later using 89600 VSA.
  • Demodulate and perform comprehensive vector signal analysis to optimize your deployment.
  • Decode and verify MAC, RLC, and RRC-layer messages across multiple radio frames.
  • Analyze and troubleshoot signals in cellular, wireless-connectivity, aerospace, defense, and general-purpose applications.
N9963B

Interested in the N9963B?

What's Included With Your Purchase

Rechargeable battery, carrying case, and charging ford for FieldFox
  • AC/DC adapter
  • Localized power cord
  • Quick Reference Guide
  • Rechargeable Li-ion battery
  • Soft carrying case with backpack and shoulder straps

Featured Resources

View All Resources

View All Resources

Want help or have questions?