Highlights

  • Passes all network traffic – not reliant on SPAN ports
  • LED shows power, speed, link and activity

Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only

  • Link Fault Detect prevents undetected network link failures
  • 10/100/1000 Mbps copper tap

IxTap Standard Break Out Full Duplex Tap

Keysight Copper Taps provide network isolation, dropping any traffic that is accidentally or maliciously transmitted back onto the monitor ports. The copper taps are isolated from the network because they have no IP address, eliminating exposure to external attacks.

IxTap Standard Break Out Full Duplex Tap – cost efficient, light wait, high density tap for standard operations. Remote management and smart tap features are available. Available for 10/100/1000M

Copper Tap

Key Specifications

Connector Type
RJ45
Device Management
Management Port for CLI or Web GUI
Operating Temperature
0C to 40C
Safety Standards
Safety: EMC, Environmental: IEC 60950-1/62368-1 (see datasheet for full list)
Speed
10/100/1000MBPS
TAA Compliant
YES
Connector Type
Device Management
Operating Temperature
Safety Standards
Speed
TAA Compliant
RJ45
Management Port for CLI or Web GUI
0C to 40C
Safety: EMC, Environmental: IEC 60950-1/62368-1 (see datasheet for full list)
10/100/1000MBPS
YES
View More
Connector Type:
RJ45
Device Management:
Management Port for CLI or Web GUI
Operating Temperature:
0C to 40C
Safety Standards:
Safety: EMC, Environmental: IEC 60950-1/62368-1 (see datasheet for full list)
Speed:
10/100/1000MBPS
TAA Compliant:
YES
Type:
Intelligent Copper Tap
Copper Tap

Interested in a Copper Tap?

Want help or have questions?