Model:
E36155A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Expert benchtop DC power supplies come in two classes. The NB1-class includes the E36150 Series, and the NB2-class includes the E36300 Series.
The E36155A is an 800W Autoranging Benchtop single power output DC power supply, 60V, 40A with LAN and USB interfaces. GPIB interface is available as an option.
Maximum current per output
40 A
Maximum power
800 W
Maximum voltage per output
60 V
Number of outputs
1
Up / down programming settling time
15 ms
Adjustable slew rate
Yes
Data logger
Yes
LIST mode
Yes
4-wire remote sense
Yes
Arbitrary waveform generation
Yes
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 4,350
Model:
E36155A
Delivery:
QTY
Options
1
DC power supply, single-output, auto-range: 60V, 40A, 800W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz
The Keysight E36155A is an 800W, 60V, 40A Autoranging Benchtop single power output DC power supply. The E36155A includes advanced characterization tools such as data logging, an optional scope view, and arbitrary waveform generation. This enables in-depth analysis and precise output modulation for power simulation applications, allowing you to accelerate development projects without compromising quality. All these features work together to provide a one-box solution that eliminates the typical requirements of multiple instruments, therefore, helping you to save time without complex setups as well as reducing your test costs.
The E36155A brings in a new key innovation — a detachable front binding post that supports a high current up to 80A. The detachable binding post allows easy access to the power outputs allowing for seamless wire connections to your DUTs. More importantly, the front binding post has a built-in auto-protection mechanism to ensure your own safety as well as your devices.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.