Keysight B2902B Precision Source / Measure Unit is a 2-channel, compact bench-top SMU with the capability to source and measure both voltage and current.

Highlights

The Keysight B2902B precision source / measure unit (SMU) is a 2-channel, compact, and cost-effective benchtop SMU with the capability to source and measure both voltage and current. It easily measures current versus voltage (I/V) with high accuracy. The 4-quadrant source and measurement capabilities enable taking I/V measurements without configuring multiple instruments.

Measurement Capabilities

  • Configuration supports 2-channel setup
  • Minimum source resolution at 1 pA  / 1 μV, minimum measurement resolution at 100 fA / 100 nV
  • Maximum output at 210 V, 3 A DC / 1 0.5 A pulse
  • Waveform generation (arbitrary) and digitizing capabilities from 20 μs interval

Key Features

  • Measurement capabilities with an integrated 4-quadrant source
  • Color 4.3-inch display supports both graphical and numerical view modes
  • Application software facilitates PC-based instrument control included at no charge
  • High throughput and SCPI command support conventional SMU’s command set

Download BenchVue Basic app for free to control your instruments.

Get Started With the B2902B Precision Source / Measure Unit

Extend the Capabilities of Your Product

Want help or have questions?