What are you looking for?
83020A Microwave System Amplifier, 2 GHz to 26.5 GHz
Recover system losses and boost available power in RF and microwave ATE systems
Starting from
HIGHLIGHTS
Superior RF performance
- Gain of more than 30dB (to 20GHz), 27 (to 26.5GHz)
- P1dB of more than 27dBm (to 20GHz),23dBm (to 26.5GHz)
- Noise figure of less than 10dB to 20GHz,13 to 26.5GHz (typ)
Connectors Type
- Rf connectors: 3.5mm(f)
- DC Detector output connector: BNC (f)
Bias Option
- [email protected],-15V@50mA
- Works with 87422A 70W Power Supply
The Keysight 83020A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 2 to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
Interested in a 83020A?
Featured Resources for 83020A Microwave System Amplifier, 2 GHz to 26.5 GHz
Want help or have questions?