PXI SPST Power Relay: 20-channel, 5 A, 300 W

A 20-channel SPST high-power switch with 5 A, 300 W / armature switches.

prod_image
  • Module type

    General Purpose

  • Switch configuration

    2X16 full cross bar

  • Switch type

    RF Matrix Switch

  • Frequency range

    300 KHz to 6.5 GHz

  • Number of channels

    16

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

M9135A  PXI SPST Power Relay: 20-channel, 5 A, 300 W
M9135A PXI SPST Power Relay: 20-channel, 5 A, 300 W

Model:

M9135A

QTY

Options

1

PXI SPST Power Relay: 20-ch, 5A, 300W | KeysightCare Assured First Year Support | Software and Product Information on CD | Return to Keysight Warranty - 1 year.

1

PXI Power Connector: 20 Pin, Female (universal), solder pin

Highlights

Functionality

  • 20-channel single-pole, single-throw (SPST) switch
  • 250 Vrms / 125 Vrms
  • 5 A switch current and carry current
  • 300 W max power

Performance characteristics

  • durable, latching armature relays

The M9135A is a general-purpose switch with 20 independent, single-pole, single-throw (Form A) switches in a single PXI module. This module is ideal for switching heavy loads or power supplies including voltages mains or DC current. The heavy-duty armature relays are rated for up to 5 A and 300 W, enough for inductive or capacitive loads. Choose from the heavy-duty power connector or an unterminated power cable.

Software drivers support most common programming environments such as Visual Studio, C, C++, C#, Visual Basic, MATLAB, and LabVIEW. The high-quality power switches with durable connections ensure trustworthy measurements. Installation and configuration are fast and easy with Keysight Connection Expert and soft front panels.