技術支援

N5477A 取樣示波器轉接器

  • 資源
  • 驅動程式、韌體和軟體
  • 培訓與活動
  • 智庫

資源

顯示 1 至 8 / 8
排序依據 :
日期
日期 標題
Filter Results
重新填寫
依內容類型
快速入門指南
This Quick Start Guide contains user information for the N5477A Sampling Scope Adapter.
2010-08-15
使用者手冊
This guide assists you in properly handling your InfiniiMax III N2800A Series probes to prevent damage and maintain high performance.
2012-06-01
參考指南
This card shows the recommended probe head configurations for the InfiniiMax III probing system. It also includes additional information and tips.
2020-11-30
操作展示影片
InfiniiMaxIII Strain relieving techniques Demo
2010-05-05
使用者手冊
This is the User Guide / Service Guide for the InfiniiMax III probing system.
2021-06-18
產品規格書
The new InfiniiMax 4 series probing system is a groundbreaking solution designed to deliver unparalleled signal fidelity and accuracy with bandwidth capabilities reaching up to 52 GHz, all while maintaining exceptionally low loading. With the InfiniiMax III/III+ probe amplifiers, this advanced...
2025-02-12
產品規格書
Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers the industry's highest real-time oscilloscope measurement accuracy.
2017-12-01
技術概覽
To get the most out of your oscilloscope, you need the right probes and accessories for your applications. Keysight offers a wide selection of high-quality probes and accessories for your scope.
2021-09-24
顯示 1 至 8 / 8

驅動程式、韌體和軟體

培訓與活動

智庫

繁體中文