這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
Inspector SC4 Side Channel Analysis
Failure Analysis Bundle
Side channel analysis setup to pinpoint system failure
Highlights
The Keysight Inspector SC4 Side Channel Analysis Failure Analysis Bundle includes all the tools you need to uncover and examine a defect’s source and determine the cause of a device or system failure.
The Keysight Inspector SC4 Side Channel Analysis Failure Analysis Bundle includes:
- Fault Injection Laser System
- Multiple microscope objectives
- Laser Beam Splitter
- Laser Fault Injection Safety Box
- 1064 Single Mode Diode Fault Injection Laser (for optical beam induced current analysis)
- 1310 nm Single Mode Side Channel Laser Source (for thermal laser stimulation)
- 1425 nm Single Mode Side Channel Laser Source (for thermal laser stimulation)
- Keysight Source Measurement Unit
- AV GoldEye G-008 InGaAS Camera (EMMI), EMMI adapter (LS2), and 1200nm ring light (for emission microscopy)
- Infrared camera and 1050nm ring light
Get Up and Running with Side Channel Analysis
Our expert trainers provide on-site and virtual training to help your team learn how to use our side channel analysis equipment effectively.
Need a refresher on side channel analysis essentials?
Want help or have questions?