A one-stop baseband model parameter extraction platform including model qualification solution.

Highlights

The W6301B PathWave MBP Model Builder Program Core and QA Express includes:

  • MBP BSIM3, BSIM4, Gummel-Poon, Resistor, Capacitor, Diode model simulation and extraction
  • QA Express add-on to quickly qualify the model in MBP

The W6301B includes the core environment and basic functions for device model parameter extraction and an independent Add-on QA Express to qualify the model during model parameter tuning.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助