尋找感興趣的產品?
Includes post-layout verification for high-speed serial, memory, Signal Integrity and Power Integrity.
Highlights
The W3626B ADS Core, EM Design, Layout, HSD Ckt Sim, Memory, SIPro, PIPro includes:
- Memory Designer (including DDR Bus Simulator)
- SIPro EM Analysis
- PIPro EM Analysis: DC IR Drop, AC Impedance, Electro-Thermal Analysis
- Channel Simulation
- Transient Convolution
- EM Design enables the creation and import of parameterized 3D components into ADS
The W3626B is a comprehensive high-speed digital bundle for memory design, Signal and Power Integrity analysis. This bundle includes the ADS Memory Designer, SIPro, and PIPro, for pre-layout SI EM analysis and Power Integrity EM analysis. PIPro enables Power Integrity EM analysis for your power distribution network (PDN), including DC IR Drop analysis, AC impedance analysis, and electro-thermal analysis. This bundle includes HSD Circuit sim which contains: S-parameter sim, channel sim, transient sim, Controlled Impedance Line Designer (CILD), and Via Designer.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助