Choose a country or area to see content specific to your location
確認您的國家或地區
中國臺灣
請確認
Confirm your country to access relevant pricing, special offers, events, and contact information.
Compact, multichannel vector signal generator capable of signal generation up to 8.5 GHz with 1 GHz of modulation bandwidth per channel.
使用 50+ GHz 探棒,對 802.3ck 和 PCIe® 6.0 設計進行更快速、靈活的測試。
博覽工程師知識庫以勤學不輟
Keysight Learn 提供有關感興趣主題的沉浸式內容,包括解決方案、博客、活動等。
全年無休的自助服務入口網站
更多的產品支援資訊
更多可協助您加速創新的是德科技服務
The W2403BT EMPro Core + FDTD + Compliance Bundle is the time-based license option for the W2403BP EMPro Bundle.
To learn more about the W2403BP, click the Options & Accessories tab above to view Related Software Products.
Learn more about the EMPro Product Structure & Options.
Explore our EM Applications Center.