Measure signals with as little as 100mV differential amplitude
Connects to target with N5426A (12 GHz BW InfiniiMax II ZIF tips)
Application requires one U4433A per sub-link
The U4433A high-Z MIPI™ M-PHY differential probe connect to Keysight’s 12 GHz ZIF tips to ensure a flexible, yet non-intrusive connection. U4433A is the recommended probe for most applications.
Alternately, users who are running Large Amplitude (LA) signals or have pickoff splitters (see data sheet) may consider the U4432A SMA probe. This probe allows quick connection to a prototype’s existing SMA connectors.
MIPI is a licensed trademark of MIPI, Inc., in the U.S. and other jurisdictions.