這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
Highlights
- Extend the number of test ports for multi-DUT or multiport devices measurement
- Achieve lower cost-per-port and increase throughput without compromising performance
- Allows switching of multiple signals without physically changing the connections
- Minimizes crosstalk between channels with excellent isolation and low VSWR ensuring signal integrity
The Keysight U1816E is a DC to 50 GHz switch matrix that consists of two single-pole-six-throw (SP6T) switches driven with USB connection. It allows switching of multiple signal paths without physically changing the connections. This enables you to perform multiple tests with the same setup, eliminating frequent connects and disconnects. Automate the entire testing process to increase throughput in high-volume production environments.
Interested in a U1816E?
Featured Resources for U1816E USB Coaxial Switch, DC to 50 GHz, Dual SP6T
Want help or have questions?