DC & AC volts & current, 2-wire, 4-wire resistance
Capacitance and frequency measurements
Precise triggering capabilities
Programmable with Visual Basic®, C++®,and LabView
Product Status: SM2060 was discontinued as of July 31, 2011 Recommended replacement product: No direct replacement; consider USB (U2741A, or 34410A) or PXI (M9182A) DMMs
The Signametrics SM2060 PCI digital multimeter is a 6½ digit DMM that slides directly into any PCI slot in your computer. The SMU2060 is an accurate DMM that provides a comprehensive set of functionality. The SMU2060 is used for automated production testing, laboratory automation, and portable/field testing. For safety and accuracy the SM2060 has a 330V isolation barrier from the PC, making it a true differential and floating instrument.
Visual C++, Visual C#, Visual Basic, Visual Studio and the Visual Studio logo are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.