The S97551B software enables full multiport error correction and measurement capabilities when using multiple USB vector network analyzers.

Highlights

  • Extended number of test ports with multiple analyzers
  • Full N-port error correction
  • Standard S-parameters across all N-ports
  • Balanced S-parameter measurements
  • Compatible with all USB vector network analyzers

Keysight Streamline Series USB vector network analyzer (VNA) offers a capability to extend the number of ports for your measurements by using an additional instrument. When multiple instruments are used, they are configured for multiport operation. The S97551B adds a multiport analyzer mode that enables full multiport error correction and measurement capabilities. The instruments may be identified as one VNA by the firmware running on an external host PC. At least one VNA instrument connected to your PC must have one S97551B license to maintain N-port capabilities.

The S97551B software is compatible with the Keysight Streamline Series vector network analyzers.

KeysightCare Logo

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助

繁體中文