Autoranging output does the job of multiple power supplies
Up to 90 kW of DC power
Choice of two power supply models
Up to 3060 A or up to 200 VDC output
Built-in voltage and current measurement
LAN (LXI Core), USB, GPIB interfaces all standard
Take the worry out of designing high-power systems up to 90 kW
If you design or implement high-power systems that require up to 90 kW, you face a variety of design, debugging and safety challenges associated with high voltages. The N89401A prewired rack system uses 400-VAC input and enables you to overcome these challenges for voltages up to 200 V or currents up to 3060 A.
The N8900 series rack system benefits include:
Reduced system assembly and design time
Prewired control of up to six 15-kW N8900 power supplies (30 to 90 kW)
Control of the system as if it were one high-power supply, using the N8900 Series power supplies' smart paralleling capability