Analyze wideband signals (5G, WiGig, automotive radar) at millimeter wave
Simple and integrated mixer control and correction
Lower-cost E-band analysis capability
Performance
mmW modulation bandwidth up to 2.5 GHz
55/60 GHz to 90 GHz E-band frequency range coverage
Baseband / IF analysis frequency range coverage up to 33 GHz
Measurement applications and software
89601B vector signal analysis software provides demodulation and insight into transmitter performance
N8838A external mixer assistant provides easy measurement setup for control and correction of the M1971E mixer
Keysight oscilloscopes’ excellent signal integrity translates to exceptional RF performance. The N8838A external mixer assistant software enables the M1971E waveguide harmonic mixer to operate as a seamless millimeter wave front end to down convert 55/60 to 90 GHz signals to the scope for analysis with the 89600 VSA software. The simple user interface paired with the 10-bit ADC of the Infiniium S-Series oscilloscope allows for high-quality measurements for wideband signals (5G, 802.11ad, automotive radar, etc.).