Supports MOST50 and MOST150 (cPhy and oPhy) technology standards
Automates 100% compliance test coverage for all tests
Testing can be done at the oscilloscope or remotely using programmatic commands. Programmability allows, for example, testing over an extended period of time in an environmental chamber
Automation
Automated setups ensure result repeatability and enable test engineers to run the application without being an expert on MOST50 and MOST150 testing procedures
Test setup wizard guides user through test selection, configuration, connection, execution and results reporting
Oscilloscope setup is automatically configured for each test, and measurement connection setups are displayed
Test results report documents test configuration, measurements made, pass/fail status, margin analysis and waveforms
Requirements
The N6466B MOST compliance application embeds jitter and SDA functionality needed for MOST testing, eliminating the need to purchase additional apps
MOST50 compliance testing requires Infiniium oscilloscopes with 500 MHz or greater bandwidth
MOST150 compliance testing requires Infiniium oscilloscopes with 1 GHz or greater bandwidth
While the MOST150 cPhy compliance tests use a differential probe (1.5 GHz or higher), MOST150 oPhy tests additionally require an optical-to-electrical converter probe
Extensibility
The application can be ordered as a fixed license for a specific oscilloscope. The application can also be ordered as a server-based floating license using N5435A Option 068, allowing the application license to move between multiple oscilloscopes
Use the N5467A user-defined application tool to add additional custom tests beyond the MOST technology standards
Keysight’s 81160A pulse/function generator can be used as the source for MOST150 stress pattern testing
The N6466B MOST compliance application for Infiniium oscilloscopes simplifies and accelerates MOST technology standards testing.